Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Multi 9

Multistandard protection

Part of 9 Series

A comprehensive range to protect against electrical threats, including short circuits, overloads, and earth leakages.

Multi 9 schneider.label Multistandard protection
      • 69 products available

        • Best price
          Schneider Eletric

          10285

          Multi 9 - comb busbar - 1L - 18 mm pitch - 12 modules - 100A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          10286

          Multi 9 - comb busbar - 2L - 18 mm pitch - 12 modules - 100A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          10287

          Multi 9 - comb busbar - 3L - 18 mm pitch - 12 modules - 100A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          10405

          1 set of 10 - comb busbar side covers - 4 phases
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          19512

          Acti 9 - comb busbar - 1L+N - 9 mm pitch - 18 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          19516

          Acti 9 - comb busbar - 3L+N balanced - 9 mm pitch - 18 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          21089

          Acti 9 - comb busbar - 1L+N - 9 mm pitch - 48 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          21093

          Acti 9 - comb busbar - 3L+N balanced - 9 mm pitch - 48 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          21094

          1 set of 40 comb busbar side covers - 1P+N for Clario, Librio, Prodis
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          21095

          1 set of 40 comb busbar side covers - 3P+N for Clario, Librio, Prodis
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /