Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Energy Efficient Transformers -

Low Voltage Transformer

K-factor rated specifically to withstand harmonic heating and high neutral currents associated with computer equipment and other single phase electronic loads

Schneider Eletric
Energy Efficient Transformers -
  Back   Low Voltage Transformers

Energy Efficient Transformers -

      • 95 products available

        • Best price
          Schneider Eletric

          EE100S3534H

          EE 100KVA-1PH-600V-120/240V-150CAL-C2
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE100S3H

          XFMR DRY 1PH 100KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE100S3HB

          100KVA TP1 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE100S3HF

          100KVA TP1 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE100S60H

          100KVA TP1 208V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE100S61H

          100KVA TP1 277V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE112T3H

          Transformer Dry Type 112.5kVA 480D208Y
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE112T3HCU

          Transformer Dry Type 112.5kVA 480D208Y
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE112T65H

          Transformer Dry Type 112.5kVA 600D208Y
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE112T65HCU

          Transformer Dry Type 112.5kVA 600D208Y
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /