Xantrex Charge Controllers
Charge Controllers
Discontinued
Overview
Features
Xantrex XW MPPT Solar Charge Controller
- 60 A for 12, 24, 36, 48 V batteries
- MPPT delivers maximum available power from PV array to battery bank, producing up to 30% more power than PWM charge controllers
- Integrated PV ground-faulted protection
- Convection-cooled design - does not require a cooling fan
- Selectable two or three-stage charging algorithms, with manual equalization to maximize system performance
- Two-line, 26-character liquid digital display (LCD) and four buttons for configuration and system monitoring in stand-alone applications
Xantrex C Series PMW
- 12 A for 12 V batteries (Xantrex C12 PMW)
- 35, 40 and 60 A for 12, 24 and 48 V batteries (48 V only Xantrex C40 PMW)
- Silent, pulse width modulated (PWM), high effi ciency operation
- Electronic protection against short-circuit, overload, over-temperature and reverse polarity conditions
- Automatic overload protection in both active and passive models
- Easy to read, front panel status LED
- Durable construction
- Field adjustable voltage and battery set points
- Can control lights (Xantrex C12 PMW)
- Optional operation as diversion load controller (Xantrex C35, C40, C60 PMW)
Benefits
Essential for prolonging battery life by providing a controlled charge to the battery bank without overcharging
- Easy-to-install
- Xantrex XW MPPT easy integrate into Xantrex XW system
- Xantrex C Series PMW ideal for low cost/entry level systems
Applications
- Residential
- Developing country
