Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Condensers
Schneider Eletric

ACCD76058

Schneider Eletric
ACCD76058

Condenser 127kW, 95F/120F, 208-230V/3/60Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Condenser 127kW, 95F/120F, 208-230V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , Mexico , United States
    Physical
    Maximum Height
    1405.0 mm
    Maximum Width
    3528.0 mm
    Maximum Depth
    1344.0 mm
    Net Weight
    399.55 kg
    Shipping Weight
    431.82 kg
    Shipping Height
    1524.0 mm
    Shipping Width
    3683.0 mm
    Shipping Depth
    1448.0 mm
  • Documents and Downloads

    Language
    • English
    Specification guide
    Date
    Size
    Add to My Documents
    Uniflair LE DX Technical Specifications (Version 15)
    CAD
    Date
    Size
    Add to My Documents
    ACCD76058-59 - Condenser 127-141kW, 208V-230V,3ph,60Hz (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /