Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Back-UPS Pro
Schneider Eletric
Discontinued

BP280

Schneider Eletric
Discontinued
BP280

BP280

Show more characteristics
BP280BP280_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    BP280
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    168 Watts / 280 VA
    Max Configurable Power (Watts)
    168 Watts / 280 VA
    Nominal Output Voltage
    120V
    Line Interactive
    Input
    Nominal Input Voltage
    120V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Physical
    Net Weight
    8.18 kg
    Shipping Weight
    8.64 kg
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS 120 V (Sheet) (Version 1)
    Description
    Safety Guide for APC 120V Products
    Size pdf
    Size 18.7 KB
    Date 17/04/09
    Description
    Safety Guide for APC 120V Products
    Onduleur Back-UPS 120 V (fiche) (Version 1)
    Description
    Guide de sécurité pour les produits APC 120 V
    Size pdf
    Size 28.8 KB
    Date 17/04/09
    Description
    Guide de sécurité pour les produits APC 120 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /