Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS59154

Green premium brand logo
Schneider Eletric
EMS59154
Green premium brand logo

Easergy HU250: 4G modem box with GPS clock synchronization (1 ms) - US standard

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    device short name
    HU250-4G
    product or component type
    Modem communication interface
    Complementary
    device application
    GPS clock synchronisation
    frequency bands
    Penta FDD-band LTE 13, 17, 5, 4, 2) 700/700/850/AWS (1700/2100)/1900 MHz
    Tri FDD-band UMTS 5, 4, 2) 850/AWS (1700/2100)/1900 MHz
    Quad band GSM/GPRS/EDGE850/900/1800/1900 MHz
    connector type
    SMA
    transmission data
    SMS notifications
    Data
    communication port protocol
    SNMP
    SMTP
    TCP (Transmission Control Protocol)
    POP3
    SSH
    HTTP
    UDP (User Datagram Protocol)
    FTP
    Environment
    IK degree of protection
    IK07 IEC 62262
    relative humidity
    95 % IEC 60068-2-30
    ambient air temperature for operation
    -40…185 °F (-40…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1562 °F (850 °C)
    operating altitude
    3000 m
    product certifications
    CE
    height
    1.18 in (30 mm)
    width
    4.53 in (115 mm)
    depth
    5.24 in (133 mm)
    net weight
    0.23 lb(US) (0.105 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 31/05/19
    Size pdf
    Size 4.3 MB
    Date 31/05/19
    Size pdf
    Size 2.1 MB
    Date 30/06/18
    Size pdf
    Size 2.2 MB
    Date 30/06/18
    Size pdf
    Size 6.2 MB
    Date 06/03/18
    Size pdf
    Size 1.7 MB
    Date 02/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59154_ROHS_CHINA_DECLARATION
    Description
    EMS59154_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    EMS59154_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 541 KB
    Date 01/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59154_ROHS_DECLARATION
    Description
    EMS59154_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    EMS59154_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 469.1 KB
    Date 20/09/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59154_REACH_DECLARATION
    Description
    EMS59154_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    EMS59154_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /