Keep it running with smart motor control and protection
Motors are critical assets, and also big consumers of electrical energy using on average 60% of the electrical energy in industrial businesses. A robust, tested and validated architectural approach to your motor management unleashes more safety and performance for your motors, enabling advanced asset management and energy efficiency. With an extensive offer portfolio, competencies and know-how, Schneider Electric can help you build a sustainable motor integration solution across the electrical system and the industrial processes.
40%
Reduce your design time to select the optimized solution to manage your motor
20%
Optimize your motor availability with proven product association and asset management
x4
Ensure up to four times faster recovery after an unexpected stop
Motor management architectures for your business
Machine
Discover our motor management solution architectures for machines. Lower your cost optimization and boost your machine’s performance.
Process
With our architectures targeting processes and infrastructure installations, you can increase safety, improve energy efficiency and decrease downtimes.
Utilize our motor management solution architectures dedicated to buildings, and experience improved safety of people and assets, building performance, and energy consumption.
Sustainability
Motor management optimization is a sustainable way to improve application performance while reducing energy usage and overall costs.
Motor control and protection offer
1
Power feeding
1
Built on legendary Schneider Electric innovation, the robust Pact Series comprises world-class circuit breakers, switches, residual current devices, and fuses, for all standard and specific applications.
TeSys, Altivar, and Easergy provide a complete solution to start, control, protect, and monitor LV and MV motors and loads, covering direct start, soft start, and variable speed control.
Install and wire all the devices into the Set Series switchboard or universal enclosures, with the software to support the configuration, quotation, and order execution.
Connect and integrate all the devices into the EcoStruxure™ systems for machine, building, infrastructure, or process via most modern and powerful tool-based software.
The new digital cloud-based Advisors from EcoStruxure platform provide new service to the machine, equipment, or whole process, to ensure the assets always at best efficiency and health.
Built on legendary Schneider Electric innovation, the robust Pact Series comprises world-class circuit breakers, switches, residual current devices, and fuses, for all standard and specific applications.
TeSys, Altivar, and Easergy provide a complete solution to start, control, protect, and monitor LV and MV motors and loads, covering direct start, soft start, and variable speed control.
Install and wire all the devices into the Set Series switchboard or universal enclosures, with the software to support the configuration, quotation, and order execution.
Connect and integrate all the devices into the EcoStruxure™ systems for machine, building, infrastructure, or process via most modern and powerful tool-based software.
The new digital cloud-based Advisors from EcoStruxure platform provide new service to the machine, equipment, or whole process, to ensure the assets always at best efficiency and health.
Achieve energy savings with an effective motor management solution and our digital application, giving you insights and actions to take for energy optimization.
TeSys island, the IIoT load management system
TeSys island, an innovative load management solution, makes machines smarter and more reliable while reducing their time to market.
Altivar Process, the IIoT-ready variable speed drives
Altivar Process variable speed drives are designed and built to embrace the Industrial Internet of Things.
TeSys GV for motor control protection
Keep your motors running and push the limits of motor protection for up to 500 A with TeSys GV range.
Resources and tools
EcoStruxure Motor Control Configurator
Build your complete motor control solution for protection and control with direct starter, soft starter or variable speed drive.
With electric motors, there's an electricity supply at one end, and an axle (metal rod) spinning at the other end, providing an adequate amount of power to drive a machine efficiently. Additionally, motors consume a large portion of electrical energy in industrial businesses. Therefore, in order to increase the performance and safety of your motors, it is important to have a fully planned, validated, and tested architectural approach towards motor protection and motor management.
Motor control protection is an enhanced system that prevents the electrical motor and motor starters from multiple damages like single-phasing, ground faults, high or low supply voltage, phase unbalance, jam conditions, excessive loading, and more. We at Schneider Electric offer a wide range of motor control and protection solutions for buildings, machines, and infrastructure that will help you optimize your processes and operations by decreasing downtimes and improving energy efficiency.
2. Why is smart motor control important?
The world is advancing towards technological and digital innovations that are conducive to the idea of energy preservation. For example, smart motor control enables smart machines to monitor energy and minimize unplanned downtime. It also offers secure communications and interoperability with facility systems and buildings to provide precise monitoring and control through intelligent devices. Additionally, smart motor control streamlines diagnostics, reduces programming time, enhances power system and process performance, and improves asset management by allowing you to access data whenever and wherever you need it.
We at Schneider Electric believe in evolving our technologies in a way that they fit your requirements. Our motor control and protection services offer sustainable and smart motor integration solutions such as TeSys GV for motor control protection, EcoStruxure Machine Advisor for asset health evaluation, Altivar variable speed drives to embrace the Industrial Internet of Things, TeSys Island for the load management system, and more. Our team of expert professionals has also curated a set of intelligent motor controls like EcoStruxure Motor Control Configurator, EcoStruxure Power Build Medium Voltage, EcoStruxure Motor Management Designs, etc.