Søg i ofte stillede spørgsmål
How to enter Pump Curve Data on an Altivar 6xx Process Drive?
Issue:
How to enter Pump Curve Data on an Altivar 6xx?
Product Line:
ATV6xx
Environment:
All models and serial numbers
Cause:
To monitor behavior of pump curve
Resolution:
ATV630 Process Drive Pump Curve Setup
Prerequisites to entering Pump Curve Data
Initial Configuration
Complete Settings => Motor Parameters + AutoTune (Also available in Simply Start Menu)
Complete Settings => Macro Config
Complete Settings => Define System Units
Simply Start
The following pump curve settings can be made through the Keypad display, SoMove configuration software or the embedded web page.
Complete Settings => Pump Characteristics
How to enter Pump Curve Data on an Altivar 6xx?
Product Line:
ATV6xx
Environment:
All models and serial numbers
Cause:
To monitor behavior of pump curve
Resolution:
ATV630 Process Drive Pump Curve Setup
Prerequisites to entering Pump Curve Data
Initial Configuration
- Motor Settings
- Speed Control Settings
- Enter pump characteristics & activate pump curves
Initial Configuration
Complete Settings => Motor Parameters + AutoTune (Also available in Simply Start Menu)
Base Frequency (BFR) = 60 Hz Motor Power (NPR) = Nominal Motor Speed (NSP) = Nominal Motor Current (NCR) = Motor Thermal Current (ITH) = Motor Control Type (CTT) = Auto Tune (TUN) = |
Complete Settings => Macro Config
Application Selection (APPT) = General Pump Control |
Complete Settings => Define System Units
P Sensor Unit (SUPR) = ft Flow Rate Unit (SUFR ) = GPM Temperature Unit (SUTP) = F |
Simply Start
Low Speed LSP = High Speed HSP = Acceleration ACC = Deceleration DEC = |
Pump Curves
Pump Characteristics curves entered Activate Curves |
Pump Characteristics (Data Sheet)
Point | Flow (GPM) | Head (Ft) | Head (psi) | Power (HP) |
1 | 0 | 80.9 | 76.8 | |
2 | 2585 | 59.5 | 71 | |
3 | 4509 | 49.5 | 70.2 | |
4 | 6737.7 | 27.1 | 61 | |
5 | 7720 | 16 | 51.8 | |
BEP | 5560 | 40.1 | 66.8 |
The following pump curve settings can be made through the Keypad display, SoMove configuration software or the embedded web page.
Complete Settings => Pump Characteristics
Pump Curve Mode (PCM) = PHQ Pump Speed (PCSP) = 1190 Flow 1 (PCQ1) = 0 Flow 2 (PCQ2) = 2585 Flow 3 (PCQ3) = 4509 Flow 4 (PCQ4) = 6737.7 Flow 5 (PCQ5) = 7720 Flow BEP (PCBQ) = 5560 Head 1 (PCH1) = 80.9 Head 2 (PCH2) = 59.5 Head 3 (PCH3) = 49.5 Head 4 (PCH4) = 27.1 Head 5 (PCH5) = 16 Head BEP (PCBH) = 40.1 Power 1 (PCP1 = 76.8 Power 2 (PCP2) = 71 Power 3 (PCP3) = 70.2 Power 4 (PCP4) = 61 Power 5 (PCP5) = 51.8 Power BEP (PCBP) = 66.8 Pump Curve Activate (PCA) = YES |
Udgivet til:Schneider Electric Danmark
Bilag
Se mere
Område:
Se mere
Område: