Estonia
Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

 

Easergy T300

A powerful Remote Terminal Unit for feeder automation

Remote control and monitoring for energy distribution automation

Easergy T300
  • Tooted A–Z

    The new benchmark in distribution network automation.

    Easergy T300 Remote Terminal Unit (RTU)is a modular platform of hardware and firmware, and an application building block for Medium Voltage and Low Voltage public distribution network management. It offers a single solution for control and monitoring from a simple pole-top device to a large MV/MV or MV/LV substation. 

    Easergy T300 RTU offers a wide range of functions to meet your needs, including:
    • Centralized and decentralized MV and LV distribution network management: fault location, isolation, and service restoration
    • Private network management (MV loops): Self-healing network management – Automatic Transfer Switch
    • Volt/VAR optimization support for distributed generation integration
    • MV and LV power and quality measurement according to standard EN 50160
    • Asset management efficiency

    Modular offer description by function
    • Easergy HU250 - Head unit communication gateway
    • Easergy SC150 - MV switchgear controller
    • Easergy LV150 - Transformer and LV switchboard monitoring
    • Easergy PS100/PS50/PS25 - Wide range of backup power supplies

    Flexible communication to control centers and wider networks
    • Master and slave protocols: IEC 60870-5-101/104, DNP3, Modbus, IEC 61850
    • Multi-protocol and redundancy management
    • Peer-to-peer communication for self-healing applications
    • Flexible communication media: Ethernet, USB, 2G, 3G, 4G, RS232/485
    • Wi-Fi connectivity for local operation
    Stronger cybersecurity management 

    • Compliant with IEC 62351 and IEEE P1686
    • SCADA communication security (IEC 62351-5)
    • Local and remote access security based on RBAC (IEC 62351-8)
    • Connection security for maintenance (local and remote): HTTPS, SSH
    • Protocol security for file transfer: SFTP
    • Authentication by centralized Radius client

    Medium voltage network management 

    • Advanced non-directional and directional fault current detection for all neutral systems 
    • MV broken conductor detection based on voltage
    • Automation: Sectionalizer; Auto transfer source; Self-healing and dedicated, based on IEC 61131-3 PLC
    • MV Power measurement according to IEC 61557-12MV 
    • Power quality according to IEC 61000-4-30 Class S
    • Capable of managing up to 24 Load Break Switches

    Transformer and low voltage network monitoring

    • LV broken conductor detection (fuse detection)
    • LV Power measurement according to IEC 61557-12
    • LV Power quality according IEC 61000-4-30 Class S
    • Transformer temperature monitoring
    Backup power supply range for control and monitoring applications

    The Easergy T300 back-up power supplies are designed for power supply interruptions in order to maintain control and monitoring of the MV substation during the outage.

    Remote and local maintenance with simple tools

    • Embedded web server compatible with PCs, smartphones and tablet computers
    • Firmware and remote/local database update security
    • Full web applications for substation and RTU asset management
    • Simple configuration update on site, due to modular construction


    Kõik tooted

    • Reduce MV and LV outage durations (SAIDI)
    • Manage voltage regulations with accuracy
    • Synchronize voltage measurements on the feeder in order to facilitate distributed generation integration
    • Measure the MV and LV power quality according to EN 50160
    • Manage MV and LV energy growth (peak shaving)
    • Reduce technical and non-technical losses
    • Reduce CAPEX with a single, multi-application, modular offer
    • Optimize asset management and the equipment lifespan

    Kõik tooted

    • Underground MV/MV and MV/LV substation control and monitoring
    • Overhead load break switch (LBS) control
    • Pad-mounted and overhead transformer monitoring
    • MV line and end-of-line voltage monitoring
    • LV network distribution monitoring
    • Distributed energy resources control and monitoring