Sari
SpaceLogic™ AS-P Automation Server
Compact, powerful, and versatile server, that can act as a standalone server, and also control Central I/O modules and monitor and manage field bus devices SpaceLogic (formerly SmartX) AS-P system controller performs key functionality: control logic, trend logging & alarm supervision, and supports communication & connectivity to I/O & field buses. EcoStruxure BMS's distributed intelligence helps ensure tolerance against faults and provides a robust user interface. In small installations, the embedded AS-P acts as a standalone server with I/O modules. In medium/large installations, functionality is distributed over multiple units via TCP/IP.Part of SpaceLogicKuva tooted SpaceLogic™ AS-B Automation Server
Compact, all-in-one server or controller for EcoStruxure Building Operation SpaceLogic AS-B Automation Server (formerly known as SmartX AS-B Server) is at the core of an EcoStruxure BMS. It is a powerful device with built-in power supply and flexible on-board I/O that can act as a stand-alone server and also monitor and manage field bus devices. With a smaller form factor and all-in-one design, the SpaceLogic AS-B server provides a cost effective control solution that minimizes your total installation costs.Part of SpaceLogicKuva tooted