-
Omadused
Main product or component type Add-on residual current devicesdevice short name Vigi NG125poles description 4P[In] rated current 125 Anetwork type ACearth-leakage sensitivity 30 mAearth-leakage protection time delay Instantaneousearth-leakage protection class Type AComplementary device location in system Outgoernetwork frequency 50/60 Hz[Ue] rated operational voltage 230...415 V AC 50/60 Hzresidual current tripping technology Voltage independent[Ui] rated insulation voltage 690 V AC 50/60 Hz IEC 60947-2[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2mounting support 35 mm symmetrical DIN railelectrical connection to mcb By screws9 mm pitches 11height 118 mmwidth 207 mmdepth 81 mmnet weight 0,8 kgelectrical durability 10000 cycles IEC 60947-2connections - terminals Tunnel type terminals 10…50 mm² flexibleTunnel type terminals 16…70 mm² rigidwire stripping length 20 mmtightening torque 6 N.mEnvironment standards IEC 60947-2IP degree of protection IP40IEC 60947-2pollution degree 3 IEC 60947-2electromagnetic compatibility 8/20 µs impulse withstand, 3000 A IEC 60947-2tropicalisation 2 conforming to IEC 60068-1relative humidity 95 % 55 °Coperating altitude 2000 mPacking Units Pakk 1 kaal 1,019 kgPakk 1 kõrgus 1,000 dmPakk 1 laius 2,600 dmPakk 1 pikkus 1,400 dmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus ELi RoHS direktiiv Vastavus
ELi RoHS deklaratsioonElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Hiina RoHS deklaratsioon
Toode ei kuulu Hiina RoHS sfääri. Ainedeklaratsioon teavitamiseks.Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.Contractual warranty Garantii 18 months