circuit breaker Compact NS1600bN - 1600 A - 3 poles - fixed - without trip unit
Näita veel tunnuseid >-
Müüdavad tooted
Main range of product NS1600b...3200product or component type Basic framedevice short name Compact NS1600bNdevice application Distributioncircuit breaker name Compact NS1600bNpoles description 3Pnetwork type ACbreaking capacity code Nsuitability for isolation Yes conforming to IEC 60947-2utilisation category Category AComplementary network frequency 50/60 Hzcontrol type Togglemounting mode Fixedmounting support Backplateupside connection Frontdownside connection Front(In) rated current up to 65 °C 1600 A ( 50 °C )[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2circuit breaker CT rating 1600 Abreaking capacity Icu 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2Icu 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2Icu 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2Icu 65 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2Icu 65 kAat 660/690 V AC 50/60 Hz conforming to IEC 60947-2[Ics] rated service breaking capacity Ics 52 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2Ics 65 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2Ics 65 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2Ics 65 kA 500/525 V AC 50/60 Hz manual operation conforming to IEC 60947-2Ics 65 kA 660/690 V AC 50/60 Hz manual operation conforming to IEC 60947-2protection type Without protectionmechanical durability 5000 cycles conforming to IEC 60947-2electrical durability 1000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-22000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-22000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-23000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2connection pitch 115 mm[Icw] rated short-time withstand current 32 kA ( 3 s ) conforming to IEC 60947-2integral instant protection 130 kAheight 350 mmwidth 420 mmdepth 160 mmEnvironment standards IEC 60947-2product certifications ASEFAASTALCIEpower losses 84 WIP degree of protection IP40 conforming to IEC 60529IK degree of protection IK07 conforming to EN 50102pollution degree 3 conforming to IEC 60947ambient air temperature for operation -25...70 °Cambient air temperature for storage -50...85 °CContractual warranty Warranty period 18 months -
Tagasi
Keel- Spanish
- Portuguese
- Russian
- French
- Italian
- Chinese
- German
- English
KataloogSuurusLisa mu lemmikutesseCatalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)Kuupäev 29.11.18Suurus 39.7 MBKasutusjuhendSuurusLisa mu lemmikutesseInstallation manual Compact NS1600b-3200 : Fixed and withdrawable Circuit-Breaker (Versioon 03)Kuupäev 26.04.18Suurus 825.7 KBCADSuurusLisa mu lemmikutesseCAD files for 34000: Front-connected circuit breaker Compact NS1600bb to NS3200 3P; fixed manually operated (Versioon 1.0)KuupäevSuurus 276.1 KB3P BASIC FRAME (Versioon 1.0)Compact NS1600bb to NS3200 3P (Versioon 1.0)InstruktsioonidSuurusLisa mu lemmikutesseCompact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Versioon 12)Kuupäev 31.10.18Suurus 2.6 MB