-
Müüdavad tooted
Main device short name Eco Modbus COMproduct or component type Communication modulerange compatibility Masterpact Masterpact NWComplementary communication network type Eco Modbusmounting mode Drawoutlocalisation on device Basic frame[Us] rated supply voltage 24 V DCsupply current 0.03 Aheight 90 mmwidth 54 mmdepth 58 mmEnvironment IP degree of protection IP20Contractual warranty Warranty period 18 months -
Tagasi
Keel- Spanish
- Portuguese
- Russian
- French
- Italian
- German
- Chinese
- English
KasutusjuhendSuurusLisa mu lemmikutesseCircuit breakers and switch-disconnnectors Masterpact NW08-63 (Versioon 07)InstruktsioonidSuurusLisa mu lemmikutesseFixed and drawout circuit breaker - Masterpact NW (Versioon 12)BCM ULP - Modbus communication for Micrologic (Versioon 02)