correction module - Varpact Harmony - 400V - 12.5+12.5kvar
Näita veel tunnuseid >
51505 pole välja vahetatud. Lisateabe saamiseks võtke ühendust klienditoega.
-
Müüdavad tooted
Main range of product Varpact Harmonydevice short name Varpact Bnetwork frequency 50 Hzcapacitor technology 3P capacitorreactive power rating 25 kvar for 400 V AC 50 Hz highly pollutedmodule type Double stepnumber of steps 2 x 12.5 kvarnetwork rated voltage 400...415 V AC 50 Hznetwork pollution level Highly polluted ( > 25...< 50 % ) at 400...415 V 50 Hztuning order 50 Hz[Ui] rated insulation voltage 690 V AC 50 Hzmounting location In stand-alone cubiclesInside main low voltage switchboardComplementary device wiring Busbar 35 kAcapacitor voltage 480 V AC 50 Hzpower losses <= 8 W/kVArcapacitance tolerance - 5 % to 10 %rated short-duration power frequency withstand voltage 3 kV 50 Hz 1 minutemaximum permissible voltage 1.1 x Un 8 hours over 24 hours conforming to IEC 60831[Imp] maximum permanent current 1.3 x I1 400 V conforming to IEC 60831colour code ( RAL 7016 )height 380 mmdepth 330.5 mmproduct weight 40 kgEnvironment standards EN 60439-1IEC 60439-1IEC 61921ambient air temperature for operation -5...40 °Caverage ambient air temperature for operation 25 °C ( average over 1 year )35 °C ( average over 24 hours )Contractual warranty Warranty period 18 months -
Tagasi
Keel- English
Kasutuselt kõrvaldamise teaveSuurusLisa mu lemmikutesseVarpact - Power Factor Correction Module - EoLi (Versioon 2.0)Toote keskkonnaprofiilSuurusLisa mu lemmikutesseVarpact - Power factor correction module _ PEP (Versioon 1.0)