
65546
65546
capacitor bank - Varset Comfort - 400/415V - 810kvar - step 9x90 cubicle A4
Näita veel tunnuseid
Kaubanduslik olek
Tootmine lõpetatud
31 detsember 2013
Teeninduse lõpp varsti
30 aprill 2021
-
Omadused
Main range of product VarSetdevice short name Varset Comfortproduct or component type Capacitor bankdevice presentation Cubicle A4network frequency 50 Hzcapacitor technology 3P capacitorreactive power rating 810 kvar 400 V AC 50 Hznumber of steps 9 x 90 kvarnetwork rated voltage 400 V AC 50 Hz415 V AC 50 Hznetwork pollution level Polluted 15…25 %) 400 V[Ui] rated insulation voltage 690 VComplementary device composition Circuit-breaker equipment protectionContactorController equipment regulationIncoming circuit-breaker equipment protectionVarplus² capacitorsdevice wiring Cablesinternal voltage transformer 400/230 Vcapacitor voltage 480 V AC, 50 Hzcapacitance tolerance - 5 % to 10 %rated short-duration power frequency withstand voltage 2.5 kV 50 Hz 1 minutemaximum permissible voltage 1.1 x Un (8 hours over 24 hours) conforming to IEC 60831[Imp] maximum permanent current 400 V 1.3 x I1colour code RAL 9001height 2000 mmwidth 1600 mmdepth 600 mmnet weight 380 kgEnvironment standards IEC 61921EN 60439-1IEC 60439-1IP degree of protection IP31ambient air temperature for operation −5…40 °Caverage ambient air temperature for operation 25 °C annual) 35 °C over 24 hours)Pakke osad Pakk 1 kaal 410,000 kgPakk 1 kõrgus 20,500 dmPakk 1 laius 16,000 dmPakk 1 pikkus 6,000 dmContractual warranty Garantii 18 months -
Kuva kõik
Dokumendid
Keel- English2
Kasutuselt kõrvaldamise teaveVormingSuurusKuupäevLisa Minu Dokumendid allaToote keskkonnaprofiilVormingSuurusKuupäevLisa Minu Dokumendid alla