Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

BSH1001T11F2A Pildi tuvastamine Schneider Electric

Kuva kõik Lexium 32 & Motors

Lexium 32 & Motors - BSH1001T11F2A

Servo motors

BSH1001T11F2A Pildi tuvastamine Schneider Electric
Kuva kõik Lexium 32 & Motors
Lexium 32 & Motors - BSH1001T11F2A
Servo motors

AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - with brake - IP50

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    2.7 N.m for LXM32.D18M2 6 A at 230 V single phase
    3.3 N.m for LXM32.D30M2 10 A at 115 V single phase
    3.4 N.m for LXM05AD28F1 at 110...120 V single phase
    3.4 N.m for LXM05AD28M2 at 200...240 V single phase
    3.4 N.m for LXM05BD28F1 at 110...120 V single phase
    3.4 N.m for LXM05BD28M2 at 200...240 V single phase
    3.4 N.m for LXM05CD28F1 at 110...120 V single phase
    3.4 N.m for LXM05CD28M2 at 200...240 V single phase
    3.39 N.m for LXM15LD28M3 at 230 V three phase
    3.4 N.m for LXM05AD42M3X at 200...240 V three phase
    3.4 N.m for LXM05BD42M3X at 200...240 V three phase
    3.4 N.m for LXM05CD42M3X at 200...240 V three phase
    peak stall torque
    7.5 N.m for LXM32.D18M2 6 A at 230 V single phase
    6.3 N.m for LXM32.D30M2 10 A at 115 V single phase
    8.5 N.m for LXM05AD28F1 at 110...120 V single phase
    8.5 N.m for LXM05AD28M2 at 200...240 V single phase
    8.5 N.m for LXM05BD28F1 at 110...120 V single phase
    8.5 N.m for LXM05BD28M2 at 200...240 V single phase
    8.5 N.m for LXM05CD28F1 at 110...120 V single phase
    8.5 N.m for LXM05CD28M2 at 200...240 V single phase
    8.5 N.m for LXM15LD28M3 at 230 V three phase
    8.5 N.m for LXM05AD42M3X at 200...240 V three phase
    8.5 N.m for LXM05BD42M3X at 200...240 V three phase
    8.5 N.m for LXM05CD42M3X at 200...240 V three phase
    nominal output power
    900 W for LXM32.D18M2 6 A at 230 V single phase
    700 W for LXM32.D30M2 10 A at 115 V single phase
    500 W for LXM05AD28F1 at 110...120 V single phase
    500 W for LXM05BD28F1 at 110...120 V single phase
    500 W for LXM05CD28F1 at 110...120 V single phase
    900 W for LXM05AD28M2 at 200...240 V single phase
    900 W for LXM05BD28M2 at 200...240 V single phase
    900 W for LXM05CD28M2 at 200...240 V single phase
    1150 W for LXM15LD28M3 at 230 V three phase
    900 W for LXM05AD42M3X at 200...240 V three phase
    900 W for LXM05BD42M3X at 200...240 V three phase
    900 W for LXM05CD42M3X at 200...240 V three phase
    nominal torque
    2.2 N.m for LXM32.D18M2 6 A at 230 V single phase
    2.75 N.m for LXM32.D30M2 10 A at 115 V single phase
    2.9 N.m for LXM05AD28M2 at 200...240 V single phase
    2.9 N.m for LXM05BD28M2 at 200...240 V single phase
    2.9 N.m for LXM05CD28M2 at 200...240 V single phase
    3.16 N.m for LXM05AD28F1 at 110...120 V single phase
    3.16 N.m for LXM05BD28F1 at 110...120 V single phase
    3.16 N.m for LXM05CD28F1 at 110...120 V single phase
    2.75 N.m for LXM15LD28M3 at 230 V three phase
    2.9 N.m for LXM05AD42M3X at 200...240 V three phase
    2.9 N.m for LXM05BD42M3X at 200...240 V three phase
    2.9 N.m for LXM05CD42M3X at 200...240 V three phase
    nominal speed
    4000 rpm for LXM32.D18M2 6 A at 230 V single phase
    2500 rpm for LXM32.D30M2 10 A at 115 V single phase
    1500 rpm for LXM05AD28F1 at 110...120 V single phase
    1500 rpm for LXM05BD28F1 at 110...120 V single phase
    1500 rpm for LXM05CD28F1 at 110...120 V single phase
    3000 rpm for LXM05AD28M2 at 200...240 V single phase
    3000 rpm for LXM05BD28M2 at 200...240 V single phase
    3000 rpm for LXM05CD28M2 at 200...240 V single phase
    3000 rpm for LXM05AD42M3X at 200...240 V three phase
    3000 rpm for LXM05BD42M3X at 200...240 V three phase
    3000 rpm for LXM05CD42M3X at 200...240 V three phase
    4000 rpm for LXM15LD28M3 at 230 V three phase
    product compatibility
    LXM05AD28F1 at 110...120 V single phase
    LXM05AD28M2 at 200...240 V single phase
    LXM05BD28F1 at 110...120 V single phase
    LXM05BD28M2 at 200...240 V single phase
    LXM05CD28F1 at 110...120 V single phase
    LXM05CD28M2 at 200...240 V single phase
    LXM32.D30M2 at 115 V single phase
    LXM32.D18M2 at 230 V single phase
    LXM05AD42M3X at 200...240 V three phase
    LXM05BD42M3X at 200...240 V three phase
    LXM05CD42M3X at 200...240 V three phase
    LXM15LD28M3 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 (standard)
    speed feedback resolution
    131072 points/turn
    holding brake
    With
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 15
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    7.3 A
    continuous power
    1.6 W
    maximum current Irms
    23 A for LXM15LD28M3
    25.1 A for LXM05AD28F1
    25.1 A for LXM05AD28M2
    25.1 A for LXM05AD42M3X
    25.1 A for LXM05BD28F1
    25.1 A for LXM05BD28M2
    25.1 A for LXM05BD42M3X
    25.1 A for LXM05CD28F1
    25.1 A for LXM05CD28M2
    25.1 A for LXM05CD42M3X
    15 A for LXM32.D30M2 at 115 V
    18 A for LXM32.D18M2 at 230 V
    maximum permanent current
    25.1 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Single turn SinCos Hiperface
    holding torque
    9 N.m (holding brake)
    motor flange size
    100 mm
    number of motor stacks
    1
    torque constant
    0.45 N.m/A at 120 °C
    back emf constant
    29 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    2.018 kg.cm²
    stator resistance
    0.87 Ohm at 20 °C
    stator inductance
    4 mH at 20 °C
    stator electrical time constant
    4.6 ms at 20 °C
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    brake pull-in power
    18 W
    type of cooling
    Natural convection
    length
    199.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    product weight
    4.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 23.11.18
    Suurus 3.5 MB
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 28.06.17
    Suurus 393.5 KB
    Vastavusdeklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 20.08.18
    Suurus 950.9 KB
    REACh Declaration
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    RoHs Declaration
    Kuupäev
    Suurus
    Lisa mu lemmikutesse