-
Müüdavad tooted
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Resistive loadMotor controlutilisation category AC-1AC-3AC-4poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage <= 300 V DC for power circuit<= 690 V AC 25...400 Hz for power circuit[Ie] rated operational current 12 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit25 A (<= 60 °C) at <= 440 V AC AC-1 for power circuitmotor power kW 7.5 kW at 500 V AC 50/60 Hz AC-37.5 kW at 660...690 V AC 50/60 Hz AC-35.5 kW at 380...400 V AC 50/60 Hz AC-35.5 kW at 415...440 V AC 50/60 Hz AC-33 kW at 220...230 V AC 50/60 Hz AC-33.7 kW at 400 V AC 50/60 Hz AC-4motor power HP (UL / CSA) 2 hp at 230/240 V AC 50/60 Hz for 1 phase motors3 hp at 200/208 V AC 50/60 Hz for 3 phases motors3 hp at 230/240 V AC 50/60 Hz for 3 phases motors7.5 hp at 460/480 V AC 50/60 Hz for 3 phases motors10 hp at 575/600 V AC 50/60 Hz for 3 phases motors0.5 hp at 115 V AC 50/60 Hz for 1 phase motorscontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 230 V AC 50/60 Hzauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947overvoltage category III[Ith] conventional free air thermal current 25 A at <= 60 °C for power circuit10 A at <= 60 °C for signalling circuitIrms rated making capacity 250 A at 440 V for power circuit conforming to IEC 60947140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1rated breaking capacity 250 A at 440 V for power circuit conforming to IEC 60947[Icw] rated short-time withstand current 105 A <= 40 °C 10 s power circuit210 A <= 40 °C 1 s power circuit30 A <= 40 °C 10 min power circuit61 A <= 40 °C 1 min power circuit100 A 1 s signalling circuit120 A 500 ms signalling circuit140 A 100 ms signalling circuitassociated fuse rating 25 A gG at <= 690 V coordination type 2 for power circuit40 A gG at <= 690 V coordination type 1 for power circuit10 A gG for signalling circuit conforming to IEC 60947-5-1average impedance 2.5 mOhm at 50 Hz - Ith 25 A for power circuit[Ui] rated insulation voltage 600 V for power circuit certifications CSA600 V for power circuit certifications UL690 V for power circuit conforming to IEC 60947-4-1690 V for signalling circuit conforming to IEC 60947-1600 V for signalling circuit certifications CSA600 V for signalling circuit certifications ULelectrical durability 2 Mcycles 12 A AC-3 at Ue <= 440 V0.8 Mcycles 25 A AC-1 at Ue <= 440 Vpower dissipation per pole 0.36 W AC-31.56 W AC-1safety cover Withmounting support PlateRailstandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications GLBVDNVRINALROS (Lloyds register of shipping)ULGOSTCCCCSAconnections - terminals Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable endPower circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endControl circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable endControl circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable endPower circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endPower circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endPower circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable endPower circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable endPower circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable endtightening torque Power circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmPower circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2operating time 4...19 ms opening12...22 ms closingsafety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1mechanical durability 15 Mcyclesoperating rate 3600 cyc/h at <= 60 °CComplementary coil technology Without built-in suppressor modulecontrol circuit voltage limits 0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz0.8...1.1 Uc operational at 60 °C, AC 50 Hz0.85...1.1 Uc operational at 60 °C, AC 60 Hzinrush power in VA 70 VA at 20 °C (cos ϕ 0.75) 60 Hz70 VA at 20 °C (cos ϕ 0.75) 50 Hzhold-in power consumption in VA 7.5 VA at 20 °C (cos ϕ 0.3) 60 Hz7 VA at 20 °C (cos ϕ 0.3) 50 Hzheat dissipation 2...3 W at 50/60 Hzauxiliary contacts type Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1Type mirror contact (1 NC) conforming to IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA for signalling circuitminimum switching voltage 17 V for signalling circuitnon-overlap time 1.5 ms on energisation between NC and NO contact1.5 ms on de-energisation between NC and NO contactinsulation resistance > 10 MOhm for signalling circuitEnvironment IP degree of protection IP20 front face conforming to IEC 60529protective treatment TH conforming to IEC 60068-2-30pollution degree 3ambient air temperature for operation -5...60 °Cambient air temperature for storage -60...80 °Cpermissible ambient air temperature around the device -40...70 °C at Ucoperating altitude 3000 m without derating in temperaturefire resistance 850 °C conforming to IEC 60695-2-1flame retardance V1 conforming to UL 94mechanical robustness Vibrations contactor open 2 Gn, 5...300 HzVibrations contactor closed 4 Gn, 5...300 HzShocks contactor open 10 Gn for 11 msShocks contactor closed 15 Gn for 11 msheight 77 mmwidth 45 mmdepth 86 mmproduct weight 0.325 kgOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Contractual warranty Warranty period 18 months -
Tagasi
Keel- English
CADSuurusLisa mu lemmikutesseCAD files for LC1D12P7: TeSys D contactors for control in category AC-1 - For connection by screw clamp terminals and lugs - A.C. supply (Versioon 1.0)Kuupäev 6.02.19Suurus 177.5 KBSertifikaatSuurusLisa mu lemmikutesseCB Certificate TeSys D - S1-3P Indonesia (Versioon 1.0)CCC Cert TeSys D - LC.D09-18, France (Versioon 1.0)InstruktsioonidSuurusLisa mu lemmikutesseLC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Versioon 09)Kuupäev 19.12.18Suurus 932.9 KBKasutuselt kõrvaldamise teaveSuurusLisa mu lemmikutesseTeSys D Contactors AC 09 to 18A (Versioon 2.0)Toote keskkonnaprofiilSuurusLisa mu lemmikutesse3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Versioon 3.0)REACh-deklaratsioonSuurusLisa mu lemmikutesseELi RoHS deklaratsioonSuurusLisa mu lemmikutesse