-
Müüdavad tooted
Main range of product OsiSense ATEX Dseries name Standard formatproduct or component type Limit switchdevice short name XCKDsensor design Compactbody type Fixedhead type Rotary headmaterial Metalfixing mode By the bodymovement of operating head Rotarytype of operator Thermoplastic spring return roller lever, variable length, roller diameter 50 mmswitch actuation By 30° camtype of approach Lateral approach, 2 directionselectrical connection Screw-clamp terminals, 1 x 0.34...2 x 0.75 mm²cable entry number 1 tapped entry (M16 x 1.5) for cable gland (included), cable outer diameter: 4...8 mmnumber of poles 3contacts type and composition 2 NC + 1 NOcontacts insulation form Zbcontact operation Snap actionnumber of steps 1positive opening Withminimum torque for tripping 0.1 N.mmaximum actuation speed 1.5 m/sIP degree of protection IP66 conforming to IEC 60529IP67 conforming to IEC 60529Complementary body material Zamakhead material Zamakpositive opening minimum torque 0.25 N.mminimum actuation speed 0.01 m/mincontact code designation B300, AC-15 (240 V, Ie = 1.5 A) conforming to EN 60947-5-1B300, AC-15 (240 V, Ie = 1.5 A) conforming to IEC 60947-5-1 appendix AR300, DC-13 (250 V, Ie = 0.1 A) conforming to EN 60947-5-1R300, DC-13 (250 V, Ie = 0.1 A) conforming to IEC 60947-5-1 appendix A[Ithe] conventional enclosed thermal current 6 A AC[Ui] rated insulation voltage 300 V conforming to CSA C22.2 No 14400 V, pollution degree: 3 conforming to IEC 60947-1300 V conforming to UL 508resistance across terminals <= 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 606644 kV conforming to IEC 60947-1short-circuit protection 6 A cartridge fuse, type gGelectrical durability 5000000 cycles DC-13 120 V 2 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DC5000000 cycles DC-13 24 V 4 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DC5000000 cycles DC-13 48 V 3 W, <= 3600 cyc/mn load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive DCmechanical durability 10000000 cyclesmarking II2 D-Ex tb IIIC T85°C Db IP66/67width 31 mmheight 65 mmdepth 30 mmEnvironment shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27vibration resistance 25 gn 10...500 Hz IEC 60068-2-6electrical shock protection class Class I conforming to IEC 61140Class I conforming to NF C 20-030ambient air temperature for operation -20...60 °Cprotective treatment TCdust zone Zone 21 - 22product certifications INERIS 04ATEX0014XIEC-Ex INE 17.0020Xstandards EN/IEC 60079-0EN/IEC 60079-31directives 2014/34/EU - ATEX directiveOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Tagasi
Keel- English
CADSuurusLisa mu lemmikutesseCompact XCKD limit switch ATEX Dust , with variable length thermoplastic roller lever 50 mm diameter (Versioon 1.0)Kuupäev 27.09.11Suurus 4.8 KBKuupäev 27.09.11Suurus 57 KBKuupäev 27.09.11Suurus 115.2 KBKuupäev 27.09.11Suurus 43.6 KBCompact XCKD limit switch ATEX Dust , with variable length thermoplastic roller lever 50 mm diameter (Versioon 1.0)Kuupäev 1.10.11Suurus 2.7 KBKuupäev 1.10.11Suurus 42.6 KBKuupäev 1.10.11Suurus 72.4 KBKuupäev 1.10.11Suurus 20.1 KBSertifikaatSuurusLisa mu lemmikutesseXCKD/J/M/MR...EX, XCMD...EX limit switches and XCSA/B/C...EX safety switches for explosive atmospheres - IECEx certificate of conformity (Versioon 1.0)Kuupäev 30.03.18Suurus 237.4 KBXCKD/J/M/MR...EX, XCMD...EX limit switches and XCSA/B/C...EX safety switches for explosive atmospheres - EU/ATEX type examination certificate (Versioon 3.0)Kuupäev 3.04.18Suurus 449.4 KBInstruktsioonidSuurusLisa mu lemmikutesseXCMD...EX, XCKD...EX Limit switches ATEX, Instruction Sheet (Versioon 03)VastavusdeklaratsioonSuurusLisa mu lemmikutesseXCKD/J/M/MR...EX and XCMD...EX limit switches for explosive atmospheres - EU declaration of conformity (Versioon 2.1)Kuupäev 5.04.18Suurus 262 KBToote keskkonnaprofiilSuurusLisa mu lemmikutesseXCKJ10541 Metal Limit Switch, Product Environmental Profile (Versioon 4.0)