XPSBCE3110C
XPSBCE3110C
module XPSBCE - two-hand control - 24 V AC/DC
Näita veel tunnuseid
Kaubanduslik olek
Tootmine lõpetatud
20 detsember 2020
Teeninduse lõpp varsti
31 detsember 2023
-
Omadused
Main range of product Preventa Safety automationproduct or component type Preventa safety modulesafety module name XPSBCEsafety module application For electrical monitoring of two-hand control stationsfunction of module Monitoring two-hand control stationsafety level Can reach PL e/category 4 EN/ISO 13849-1Can reach SILCL 3 EN/IEC 62061safety reliability data DC > 99 % EN/ISO 13849-1MTTFd = 37 years EN/ISO 13849-1PFHd = 3E-8 1/h conforming to EN/IEC 62061connections - terminals Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid without cable endSpring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible without cable endSpring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezelSpring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezelSpring terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with double bezeloutput type Relay, 2 NO, volt-freenumber of additional circuits 1 NC[Us] rated supply voltage 24 V AC/DC - 15...10 %Complementary synchronisation time between inputs 0.5 ssupply frequency 50/60 Hzmaximum power consumption in VA 4 VAinput protection type Internal, electronicnumber of inputs 1 NC + NOinput compatibility Two-hand control EN 574/ISO 13851-III C[Uc] control circuit voltage 24 V DCbreaking capacity 3600 VA inrush AC-15 B300 relay output160 VA holding AC-15 B300 relay outputbreaking capacity 1,5 A DC-13)50 ms relay output[Ith] conventional free air thermal current 6 Aassociated fuse rating 6 A gG relay output EN/IEC 60947-5-1, DIN VDE 0660 part 200minimum output current 10 mA for relay outputminimum output voltage 17 V for relay outputmaximum response time on input open 50 ms[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1300 V (pollution degree 2) conforming to DIN VDE 0110 part 1[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-14 kV overvoltage category III conforming to DIN VDE 0110 part 1local signalling 3 LEDsmounting support 35 mm symmetrical DIN railnet weight 0,272 kgEnvironment standards EN 574 type III C/ISO 13851EN/IEC 60947-5-1EN/IEC 60204-1product certifications ULCSABGIP degree of protection IP20 (terminals) conforming to EN/IEC 60529IP40 (enclosure) conforming to EN/IEC 60529ambient air temperature for operation −25…55 °Cambient air temperature for storage −25…75 °CPakke osad Osa tüüp pakil 1 PCEOsade arv pakis 1 1Pakk 1 kaal 242 gPakk 1 kõrgus 4 cmPakk 1 laius 11,5 cmPakk 1 pikkus 12 cmOsa tüüp pakil 2 S02Osade arv pakis 2 20Pakk 2 kaal 5,204 kgPakk 2 kõrgus 15 cmPakk 2 laius 30 cmPakk 2 pikkus 40 cmOsa tüüp pakil 3 P06Osade arv pakis 3 96Pakk 3 kaal 40,316 kgPakk 3 kõrgus 77 cmPakk 3 laius 80 cmPakk 3 pikkus 60 cmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus ELi RoHS direktiiv Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
ELi RoHS deklaratsioonMürgiste raskemetallideta JahElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Keskkonnaalane avaldus Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.PVC vaba JahContractual warranty Garantii 18 months -
Kuva kõik
Dokumendid
Keel- Kõik keeled13
- Eesti4
- English10
- Chinese2
- French2
- German2
KataloogVormingSuurusKuupäevLisa Minu Dokumendid allaCatalog Preventa safety modules XPSBAE XPSBCE XPSBFFor electrical monitoring of two-hand control stations-October 2015 (Versioon 1.1)prp.document.label.format pdfSuurus 1.3 MBKuupäev 1.10.20SertifikaatVormingSuurusKuupäevLisa Minu Dokumendid allaprp.document.label.format pdfSuurus 693.6 KBKuupäev 7.07.20prp.document.label.format pdfSuurus 11.2 MBKuupäev 23.04.19prp.document.label.format htmSuurus 322 BKuupäev 5.04.10InstruktsioonidVormingSuurusKuupäevLisa Minu Dokumendid allaprp.document.label.format pdfSuurus 288.9 KBKuupäev 1.06.09ELi RoHS deklaratsioonVormingSuurusKuupäevLisa Minu Dokumendid allaXPSBCE3110C : XPSBCE3110C_ROHS_DECLARATIONKirjeldusXPSBCE3110C_ROHS_DECLARATIONprp.document.label.format pdfSuurus 195.3 KBKuupäev 27.02.21KirjeldusXPSBCE3110C_ROHS_DECLARATIONHiina RoHS deklaratsioonVormingSuurusKuupäevLisa Minu Dokumendid allaXPSBCE3110C : XPSBCE3110C_ROHS_CHINA_DECLARATIONKirjeldusXPSBCE3110C_ROHS_CHINA_DECLARATIONprp.document.label.format pdfSuurus 195.3 KB