Croatia

Dobro došli na Schneider Electric web stranice!

Dobro došli na naše web stranice!

Možeš odabrati drugu državu za pregled dostupnih proizvoda ili potražiti informacije o tvrtki na našim globalnim web stranicama.

Odaberi drugu državu ili regiju

stanica za upravlj.2- rukama neobojena–2-tipk+1 tipk. za odvajanje od napajanja

Prikaz više značajki >
Dodaj u Moji proizvodi Ukloni iz Mojih proizvoda

  • Glavno
    range of product
    Preventa XY2
    product or component type
    Two-hand control station
    component name
    XY2S
    control station composition
    2 push-buttons + 1 lock out push-button
    control button type
    1 push-button, mushroom, yellow, 1 NC + 1 NO break before make
    2 push-buttons, 1 NC + 1 NO break before make
    Complementary
    surface finish
    Not painted
    cable entry
    1 plain hole for M25
    2 plain holes for M20
    mechanical durability
    1000000 cycles
    contact code designation
    AC-15, A600 or 240 V, 3 A
    DC-13, Q600 or 250 V, 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    600 V conforming to CSA C22.2 No 14
    600 V conforming to UL 508
    600 V, degree of pollution: 3 conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    short-circuit protection
    10 A fuse protection by cartridge fuse type gG conforming to EN/IEC 60269
    electrical durability
    1000000 cycles utilisation category AC-15, operating rate: 60 cyc/mn at 120 V, 3 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category AC-15, operating rate: 60 cyc/mn at 230 V, 2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category AC-15, operating rate: 60 cyc/mn at 24 V, 4 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category DC-13, operating rate: 60 cyc/mn at 110 V, 0.2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category DC-13, operating rate: 60 cyc/mn at 24 V, 0.5 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Failure rate < 0.00000001 at 17 V, 0.005 A conforming to EN/IEC 60947-5-4
    Failure rate < 0.000001 at 5 V, 0.001 A conforming to EN/IEC 60947-5-4
    product weight
    4 kg
    Environment
    standards
    EN 574
    EN/IEC 60947-5-1
    ISO 13851
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Dokumenti i preuzimanja

    Jezik
    • hrvatski
    • English
    Ekološki profil proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    XY2SB Ergonomic 2 hands control stations range, Product Environmental Profile (Verzija 1.0)
    Izjava EU RoHS
    Datum
    Veličina
    Dodaj u Moje dokumente
    Izjava o sukladnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    XY2SB Two-hand control unit (Verzija 1.0)
    Datum 14.11.18.
    Veličina 354.9 KB
    Izjava REACh
    Datum
    Veličina
    Dodaj u Moje dokumente