Minera PV

Oil type transformer for Photovoltaic up to 4 MVA - 36 kV

Transformers for grid-connected photovoltaic systems
Minera PV Schneider Electric Oil type transformer for Photovoltaic up to 4 MVA - 36 kV

Features

> Services
  • Rated power up to 4MVA
  • Rated frequency 50 or 60 Hz
  • Oil-immersed type
  • Two or three winding
  • Natural cooled (ONAN) or air-forced (ONAF)
  • Indoor or outdoor
  • Sealed or conservator type

Benefits

Efficient and cost effective transformers for photovoltaic systems
  • Designed to satisfy customers needs (losses, overall dimension)
  • Environmental friendly
  • Optimised for reliability and long active life

Applications

  • Utilities: Transmission and Distribution Network
  • Residential & Commercial Buildings
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Contact Support
  • Find our Offices
  • Need help? Start here
  • Where to buy
  • Careers
  • Company Profile
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Data Privacy
  • Cookies Policy
  • Terms of use
  • Change your cookie settings