Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

 

NetShelter Basic Rack PDUs

Reliable rack power distribution

Our best value rack PDU

APC Brand attēlu etiķete Schneider Electric
NetShelter Basic Rack PDUs schneider.label Reliable rack power distribution
  • Produkti no A līdz Z

    APC Basic Rack PDUs provide reliable rack power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.

    Visi produkti

    Agility

    • Rack-Mountable - Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
    • Single input power source - Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
    • Wide range of input and output connections - Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

    Total cost of Ownership

    • Low Cost Power Distribution - Provides a number of outlets to bring power to rack equipment at an affordable price.

    Marketing Features

    • Low Cost Power Distribution - Provides a number of outlets to bring power to rack equipment at an affordable price.
    • Rack-Mountable - Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
    • Single input power source - Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
    • Wide range of input and output connections - Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

    Galerija

Salīdzināt produktus: /