-
-
Filtrēt pēc:
Atiestatīt visu -
1 - 12 no 13 produktiem -
-
Funkcijas
A cost-efficient and easy-to-install system, with a limited number of references, making both ordering and handling on site simple.
- Installation trunking in PVC: Three sizes; 101x34, 101x50 and 151x50 mm. With one and two compartments for power, data and control network cables. The accessories and adaptors for wiring devices make the trunking ideal for installations in commercial buildings.
- Mini-trunking in PVC: A wide range in sizes from 16x16 to 74x21 mm. One, two and three compartments for power and data cables. Suitable in both residential and commercial buildings. Some sizes with boxes and adaptors for 45x45 module wiring devices and for c/c 60 wiring devices. Some also with self-adhesive tape.
- Skirting trunking in PVC: A three-compartment skirting with accessories, suitable mainly for renovation of residential buildings. Separate boxes with adaptors for 45x45 module wiring devices and for c/c 60 wiring devices.
Accessories
All necessary accessories available for a professional installation, e.g. corners, branching pieces, bends, stop ends, etc.Delivery lengths
Trunking base and cover is delivered together. Length: 2000 mm.Material and Colours
Trunking: PVC in colour RAL9010 (RoHS compliant)
Accessories and wiring device adaptors : PC/ABS and ABS in colour RAL9010 (RoHS compliant)
Priekšrocības
Ultra-efficient installation solutions
- Ultra installation system offers a comprehensive range to install electrical distribution in commercial and residential buildings.
- Flexible solutions to meet requirements of installers and end-users for easy and fast adaptation of building layouts.
- Installation trunking with a protective foil to prevent from damages during installation and with smart accessories to reduce installation time.
- Installation trunking with adaptors for 45x45 module wiring devices and for c/c 60 wiring devices.
- Mini-trunking with click-in accessories and adaptors for 45x45 module wiring devices and for c/c 60 wiring devices.
- Skirting trunking, easy to install, and with adaptors for 45x45 module wiring devices and for c/c 60 wiring devices.
- Branching pieces to make it easy to combine different sizes
- All trunking bases have pre-punched oval mounting holes. Some of the mini-trunking sizes also have self-adhesive tape.
- Only environment-friendly materials are used.
Pielietojums
For concealed installation of cables and wires in commercial and residential buildings.
Galerija
Ultra
Komercēku un dzīvojamo telpu instalāciju sistēmas
Installation system for commercial and residential applications