
52951
52951
capacitor bank - Varset Classic - 400/415V - 540kvar - step 9x60 cubicle A3
Rādīt vairāk raksturlielumus
Komerciālais statuss
Pārtraukts
31 decembris 2013
Tuvojas pakalpojuma beigu datums
30 aprīlis 2021
-
Raksturlielumi
Main range of product VarSetdevice short name Varset Classicdevice presentation Cubicle A3network frequency 50 Hzcapacitor technology 3P capacitorreactive power rating 540 kvar 400 V AC 50 Hznumber of steps 9 x 30 kvarnetwork rated voltage 400 V AC 50 Hz415 V AC 50 Hznetwork pollution level No polluted 0…15 %) 400 V[Ui] rated insulation voltage 690 VComplementary device composition ContactorController equipment regulationIncoming circuit-breaker equipment protectionVarplus² capacitorsdevice wiring Cablesinternal voltage transformer 400/230 Vcapacitor voltage 415 V AC, 50 Hzcapacitance tolerance - 5 % to 10 %rated short-duration power frequency withstand voltage 2.5 kV 50 Hz 1 minutemaximum permissible voltage 1.1 x Un 8 hours over 24 hours) IEC 60831[Imp] maximum permanent current 400 V 1.3 x I1colour code RAL 9001height 2000 mmwidth 800 mmdepth 600 mmnet weight 180 kgEnvironment standards IEC 61921EN 60439-1IEC 60439-1IP degree of protection IP31ambient air temperature for operation -5…40 °Caverage ambient air temperature for operation 25 °C annual) 35 °C over 24 hours)Packing Units Iepakojuma 1 svars 180,000 kgIepakojuma 1 augstums 20,500 dmIepakojuma 1 platums 8,000 dmIepakojuma 1 garums 6,000 dmContractual warranty Garantija 18 months