¿Cómo podemos ayudarte hoy?

ILINE Panelboard Terminal Data

Issue:
ILINE  Panelboard Terminal Data

Product Line:
ILINE Panelboard

Environment:
New and existing ILINE Panelboards

Cause:
Need to select wire for installation or check the terminal data to mean existing wire onsite

Resolution:
Below is the terminal data for all of the panelboards found on pages 9-40 in Digest 177, Section 9. Table 9.187 shows the terminal data for the phase and neutral lugs on main lug panels. Table 9.188 shows the standard terminal for main breaker available for ILINE panelboard (please see page 7-41 of Digest 177, Section 7 or page 3-28 of the Supplemental Digest 177, Section 3 for other terminal options for given breakers).

Standard Mechanical Lugs—Main Lugs

AmpLug Wire RangeWire Range Wire Bending Space per NEC Table 373-6
225 Aone #6–300 kcmil Al or Cuone #6–300 kcmil Al or Cu
400 Atwo #2–600 kcmil Al or Cuone #2–600 kcmil Al or Cu
600 Atwo #2–600 kcmil Al or Cutwo #2–500 kcmil Al or Cu
800 A(4) 3/0–750 kcmil Al or Cu(3) 3/0–500 kcmil Al or Cu
1200 A(4) 3/0–750 kcmil Al or Cu(4) 3/0–500 kcmil Al or Cu


Standard Mechanical Lugs—Main Circuit Breaker

AmpCircuit Breaker TypeLug Wire RangeWire Range Wire Bending Space per NEC Table 373-6
100 AFA, FH, FIone #14-1/0 Al or Cuone #14-1/0 Al or Cu
150 AHD, HG, HJ, HLone #14-3/0 Al or Cuone #14-3/0 Al or Cu
225 AKIone #4-300 kcmil Al or Cuone #4-300 kcmil Al or Cu
250 AJD, JG, JJ, JLone #1/0-#4/0 Al or Cuone #1/0-300 kcmil Al or Cu
LX, LXI, LEtwo #1-350 kcmil Al or Cutwo #1-350 kcmil Al or Cu
400 ALA, LHone #1-600 or two #1-250 kcmil Al or Cuone #1-600 kcmil Al or Cu
600 ALC, LI, LX, LXI, LEtwo 4/0-500kcmil Al or Cutwo 4/0-500kcmil Al or Cu
800 AMG, MJ, PG, PJ, PLthree 3/0-500 kcmil Al or Cuthree 3/0-500 kcmil Al or Cu
1200 APG, PJ, PL, RGC, RJC, RLCfour 3/0-500 kcmil Al or Cufour 3/0-500 kcmil Al or Cu