What are the replacement rear panel cover and top cover for EE transformers?
Issue:
Are replacement rear panel cover and top cover available for EE transformers?
Product Line:
Square D transformers
Environment:
EE transformers
Cause:
N/A
Resolution:
Are replacement rear panel cover and top cover available for EE transformers?
Product Line:
Square D transformers
Environment:
EE transformers
Cause:
N/A
Resolution:
| Transformers | Rear panel cover | Top cover |
| EE25S3H | 4305502003 | 4310191501 |
| EE15S3H | 4310191601 | 4310191501 |
| EE15T3H | 4310191601 | 4310191501 |
| EE30T151HCT | 4310191601 | 4310191501 |
| EE37S3H | 4305502003 | 4305502101 |
| EE45T3H | 4305502001 | 4305502101 |
| EE30T3H | 4310191601 | 4310191501 |
Publicado para: Schneider Electric Mexico