What is the HS Code (HTS Code), ECCN Number, and Country of Origin (COO) for Ecostruxure Panel Servers?
Cause:
Harmonized Codes are internationally recognized codes to classify an item for tax purposes. Administered by the World Customer Organization (WCO)
Resolution
| Panel Server | Harmonized Tariff Schedule | ECCN: | Country of Origin |
| PAS400 | HTS= 8517.62.00.90 | ECCN: 5A991 | COO: India |
| PAS600 | HTS= 8517.62.00.90 | ECCN: 5A991 | COO: India |
| PAS600L | HTS= 8517.62.00.20 | ECCN: 5A991 | COO: India |
| PAS600T | HTS= 8517.62.00.20 | ECCN: 5A991 | COO: India |
| PAS800 | HTS= 8517.62.00.90 | ECCN: 5A991 | COO: India |
| PAS800L | HTS= 8517.62.00.90 | ECCN: 5A991 | COO: India |
| PAS800P | HTS= 8517.62.00.90 | ECCN: 5A991 | COO: India |