List of Accessories Available for PowerLogic A125 Arc Flash Protection Relay
Issue:
What accessories are available for the PowerLogic A125 arc flash protection relay?
Product:
PowerLogic A125 Arc Flash Protection Relay
Environment:
Low- and medium-voltage switchgear applications using PowerLogic A125 for arc flash protection.
Cause:
Users need to know the compatible accessories for proper installation, maintenance, and system expansion of the PowerLogic A125.
Resolution:
The following accessories are available for PowerLogic A125:
- Arc Sensors (Point Type):
- REL52804 – VA1 DA-6 (Cable length 6 m)
- REL52801 – VA1 DA-20 (Cable length 20 m)
- REL52806 – VA1 DA-6S (Shielded, 6 m)
- REL52803 – VA1 DA-20S (Shielded, 20 m)
- REL52805 – VA1 DA-6S-HF (Halogen-free, 6 m)
- REL52802 – VA1 DA-20S-HF (Halogen-free, 20 m)
- REL52839 – VA1 DA-6W (Shielded at sensor end, 6 m)
- REL52840 – VA1 DA-20W (Shielded at sensor end, 20 m)
- Arc Sensors (Pipe Type):
- REL52809 – VA1 EH-6 (6 m)
- REL52807 – VA1 EH-20 (20 m)
- REL52810 – VA1 EH-6S (Shielded, 6 m)
- REL52808 – VA1 EH-20S (Shielded, 20 m)
- Mounting Accessories:
- REL52828 – VYX 001 (Surface mounting plate, Z-shaped)
- REL52829 – VYX 002 (Surface mounting plate, L-shaped)
- REL52903 – Door mount bracket (For PowerLogic A125 and A3F, IP20)