Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the available replacement for the LC1D803 ?

The code for the replacement contactor is still - LC1D80xx (xx is place holder for coil designator).
For AC coils xx can be:
BD = 24Vac; FD = 110Vac; MD = 240Vac; RD = 415Vac
For DC coils xx can be:
B7 = 24Vdc; E7 = 48Vdc; F7 = 110Vdc; U7 = 240Vdc; N7 = 415Vdc

Schneider Electric New Zealand
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
  • Software and Firmware
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Where to Buy?
  • Office Locations
  • Schneider Electric, PDL & APC Phone: 0800 741 303
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
  • Conditions of Sale
  • Change your cookie settings