Acti9 iC60 RCBO
Chassis mounted (primary use), residual current circuit breaker with integrated overcurrent protection (RCBO)
Products
Overview
Features
The Acti9 iC60 RCBO’s self-contained residual current device is designed to offer complete protection for final circuits :
- protects against short-circuits and cable overloads
- protects personnel against electric shock by direct or indirect contact
- protects equipment against fires set by leakage currents
- For single-phase Acti9 iC60 RCBO, the neutral is not interrupted when device is tripped.
Hence Acti9 RCBO can be used on most circuits, except those operating under TT or IT earthing systems - The 2 poles Acti9 iC60 RCBO switches neutral together with phase.
It is therefore suitable for all circuits, irrespective of earthing system (except for TN-C)
Benefits
- IP20 Insulated terminals
- Test push-button
- VisiTrip window: Fault tripping is indicated by a red mechanical indicator on the front face
- Positive contact indication: The green strip guarantees physical opening of the contacts and permits
- Clocking clip for dismounting
- Padlocking device
- Increased product service life thanks to fast-closing feature independent of the speed of actuation of the toggle
- Remote indication: open/closed/tripped.
Applications
Commercial building and Industry.

