Capacitor banks Industry CP214 - CP227 - CP253

MV Capacitor banks Industry

Capacitor banks Industry
Capacitor banks Industry CP214 - CP227 - CP253 Schneider Electric MV Capacitor banks Industry

Features

Medium voltage capacitor banks Industry are designed for power factor correction in electrical networks up to 12kV. The motor compensation offer (from 400kW to 5MW) is composed of:
  • CP214 fixed capacitor banks from 50 to 900 kvar (with or without device against harmonics)
  • CP253 automatic capacitor banks from 50 to 900 kvar (with or without device against harmonics) The global composition offer from 600 kvar to 5 Mvar is composed of:
  • CP227 fixed capacitor banks
  • CP253 automatic capacitor banks
Technical data:
  • indoor installation
  • altitude less than 1000m
  • protection degree of the enclosure: IP23
  • insulation voltage (kV): 7.2, 12
  • rated voltage (V): 4160, 6600, 11000, 12000

Benefits

Peace of mind:
  • complete range assembled and tested in factory
Simplicity:
  • standardised dimensions of the capacitor banks

Applications

  • Make savings on power: power factor correction
  • Power quality supplied: limitation of pollution to the network
  • Products Documentation
  • Software and Firmware
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Where to Buy?
  • Office Locations
  • Schneider Electric, PDL & APC Phone: 0800 741 303
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Conditions of Sale
  • Change your cookie settings
  • Preference Centre