Witamy na stronie Schneider Electric

Witamy na naszej stronie.

Wybierz swoją lokalizację

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Sepam Series 80 NPP

Protection Relays for Critical Power Applications

Rodzina PowerLogic

Each dedicated to a single application: S80, S81, S82, S84, T81, T82, T87, M81, M87, M88, G82, G87, G88, B80, B83, C86. A ready to use Sepam series 80 NPP includes: One base unit NPP, two 20 pin connectors, one current, two current or one current and one voltage connector (depending on the application), one memory cartridge, one application, one operating language, one Logipam firmware option, one TCP/IP option, optional modules, communication interfaces or core balance CT.

Sepam Series 80 NPP
Skontaktuj się z pomocą techniczną