{}

As nossas marcas

Impact-Company-Logo-English Black-01-177x54

Bem-vindo ao website da Schneider Electric

Bem-vindo ao nosso site.

Pesquisar nas perguntas frequentes (FAQ)

Vamp 255 communications maps

Issue
Need the register list for my VAMP relay.

Product Line
Vamp 255

Resolution
See the attached files for the VAMP 255 communications maps, this includes maps for:
Modbus
Profibus
SPA bus
DNP3
IEC101
IEC103
Modbus Master
ProfibusDP

Note: Latest information is available in m.vamp.fi

Schneider Electric Portugal

Anexo(s)

vamp255_fw10_108_motor_IEC103.xlsxvamp255_fw10_108_motor_IEC103.xlsx [17.54 KB]
vamp255_fw10_108_motor_ProfibusDP.xlsxvamp255_fw10_108_motor_ProfibusDP.xlsx [20.89 KB]
Modbus parameters.pdfModbus parameters.pdf [492.2 KB]
Modbus Profibus SPA bus Events.pdfModbus Profibus SPA bus Events.pdf [889.01 KB]
SPA bus data mappings.pdfSPA bus data mappings.pdf [931.58 KB]
vamp255_fw10_108_feeder_DNP3.xlsxvamp255_fw10_108_feeder_DNP3.xlsx [17.41 KB]
vamp255_fw10_108_feeder_IEC101.xlsxvamp255_fw10_108_feeder_IEC101.xlsx [18.39 KB]
vamp255_fw10_108_feeder_IEC103.xlsxvamp255_fw10_108_feeder_IEC103.xlsx [18.1 KB]
vamp255_fw10_108_feeder_ModbusMaster.xlsxvamp255_fw10_108_feeder_ModbusMaster.xlsx [10.49 KB]
vamp255_fw10_108_feeder_ProfibusDP.xlsxvamp255_fw10_108_feeder_ProfibusDP.xlsx [21.27 KB]
vamp255_fw10_108_motor_DNP3.xlsxvamp255_fw10_108_motor_DNP3.xlsx [17.41 KB]
vamp255_fw10_108_motor_IEC101.xlsxvamp255_fw10_108_motor_IEC101.xlsx [18.4 KB]
vamp255_fw10_108_motor_ModbusMaster.xlsxvamp255_fw10_108_motor_ModbusMaster.xlsx [10.5 KB]
Explorar mais
Gama:
Vamp 200 SeriesVAMP Arc Protection
Explorar mais
Gama:
Vamp 200 SeriesVAMP Arc Protection