MiCOM E124

Auxiliary Capacitor Trip Unit

MiCOM E124 is an auxiliary device typically used to provide energy to the trip coil of a circuit breaker in distribution systems. Models available: MiCOM E124
MiCOM E124 Schneider Electric Auxiliary Capacitor Trip Unit

Karakteristike

MiCOM E124 trip unit can be used in all cases where a battery and charger would otherwise be necessary to trip the circuit breaker. Such is the case in substations where there is no auxiliary supply, and where protective relays draw their auxiliary power from current and voltage transformer circuits.

Thanks to the two independent set of capacitors (2*59J under 300Vdc), it allows several applications :
  • Energize two different trip coils
  • two consecutive trips on the same trip coil
  • Energize a powerful trip coil (up to 118J available)
In other cases where auxiliary supply is not secured or reliable, MiCOM E124 can also be used as back-up power supply during a voltage dip or an interruption of supply to prevent the device from resetting/rebooting. Standard Manufacturers Warranty: 2 years

Galerija

  • internal view