APC Easy Basic Rack PDU
Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.
Proizvodi
Prezentacija
Karakteristike
APC Easy Basic Rack PDU provides reliable rack power distribution for server rack and network rack via a single input with multiple output receptacles and distribute power from low amperage single phase circuits to higher-power 3 phase power solutions.
Prednosti
AgilitySingle input power source - Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.Rack-Mountable - Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.Wide range of input and output connections - Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.Cost SavingsLow Cost Power Distribution - Provides a number of outlets to bring power to rack equipment at an affordable price.