Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the Vibration and Shock resistance of ATV320 product range?

Goal and symptoms

What is the Vibration and Shock resistance of ATV320 product range?

Cause and fixes

  • ATV320xxxxxC
vibration resistance
1.5 mm peak to peak (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27
  • ATV320xxxxxB
vibration resistance
1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27