How can we help you today?

Do we have the classification of switchgears managed at the EcoSet Design ?

EcoSet Design intelligently classifies and recommends switchgear types (MCB, MCCB, ACB) based on the defined current rating, ensuring compliance with standard practices and optimal system performance.

Up to 125 A:

Selection of MCBs (Miniature Circuit Breakers) in accordance with suitable standards, for low-current and final distribution circuits.

mcb

Up to 3200 A:

Recommendation of MCCBs (Moulded Case Circuit Breakers), Designed for higher current applications with adjustable protection characteristics

MCCB

630 A and above:

Adoption of ACBs (Air Circuit Breakers). typically used for high-current distribution systems, main incomers, and critical protection applications.

acb

Schneider Electric Saudi Arabia