How can we help you today?

Are 4-position selector switches available in the Harmony 22 mm operator range?

1. What you need to know

Harmony XB4/XB5 push button ranges do not have 4-position selector switches: there are only 2-position (90°) or 3-position (±45°) selector switches. 4-position selector switches for a 22 mm hole are available in Harmony K1/K2 and Harmony K10 rotary cam switches. Examples include K1D004NCH (K1, 1 pole, 4 positions at 45°, 12 A) and K10D004NCH (K10, 1 pole, 4 positions, 10 A). Both ranges fit a Ø22 mm cut-out but differ significantly from Harmony XB4/XB5 selector switches.

2. Key points

  • Unlike Harmony selector switches, Harmony K cam switches come with fixed contacts in the body, it is not modular. Number of contacts depends on reference.
  • XB4/XB5,  K1/K2 and K10 ranges have different form factors and dimensions.
  • K1/K2, K10 and XB4/XB5 are not compatible and cannot be mixed.
  • Harmony K can fit a Ø22 mm cut-out similar with XB4/XB5.
  • Harmony K rotary cam switches can be chosen with or without neutral position 0 where no contact is operated.
  • Harmony K1/K2 and K10 do not provide illuminated functions.

3. Comparison table

FeatureHarmony XB4/XB5Harmony K1/K2 cam switchHarmony K10 cam switch
Positions2 or 3Max 5 + neutral (0)Max 4 + neutral (0)
Angle position90° 2-position
±45° 3-position
45°30° or 45°
Cut-outØ22mmØ22 mmØ16 or Ø22 mm
ContactsModular ZBE blocks on a fixing collarContact blocks integrated in the bodyContact blocks integrated in the body
Contact typeNO or NCNONO
Number of contacts per positionUp to 3Up to 2Up to 2
Ith10A12A or 20A10A

4. Schneider Electric references

FunctionReferenceDescription
Complete cam switch — 4 positionsK1D004NCHHarmony K1 cam stepping switch, Ø22, plastic, 1 pole, 4 positions at 45°, 12 A, 45×45 mm plate, marked 1/2/3/4, 35 mm black handle.
Complete cam switch — 4 positions with neutralK1D004QCHCam stepping switch, Harmony K, 22mm, plastic, 1 pole, 4 steps, position 0, 45°, 12A, 45x45mm,metallic legend, marked 0/1/2/3/4, 35mm black handle
Complete cam switch — 4 positionsK10D004NCHComplete cam switch, 16mm or 22mm, plastic, 1 pole, 10A, 4 steps, 30°, 30x30mm, marked 1/2/3/4
Complete cam switch — 4 positions with neutralK10D004QCHComplete cam switch, 16mm or 22mm, plastic, 1 pole, 10A, 4 steps + position 0, 30°, 10A, 30x30mm, marked 0/1/2/3/4

Explore the K1/K2 range to find the rotary cam switch that best meets your requirements, or contact Schneider Electric Technical Support for assistance.