SCADAPack 50

SCADAPack 50

Battery-powered wireless data logger that uses PDU format binary SMS messages over GSM systems. Combination of analog, digital and modbus inputs available.
SCADAPack 50 Schneider Electric SCADAPack 50

Funktioner

SP50 network is a cost effective way to deploy monitoring systems for remote assets. Once deployed the data loggers are maintenance free for the life of the battery which is measured in years.
It includes battery powered remote field units for monitoring data through a range of available inputs including discreet, analog and Modbus inputs. The SP50 remote units monitor the process inputs and store data at configured intervals. Data is transmitted to a host system over a GSM network using SMS.