Easergy Flite
Felindikatorer för luftlinjenät.
Utgången
Overview
Funktioner
- Flite110-SA: single-phase MV line-mounted FPI
- Flite 210, 230: 3 phase pole-mounted FPI
- Flite 3xx: 3 phase pole-mounted directional FPI
Fördelar
Reduce outage time and improve operation
Profit from the 45 years of experience of a leader in Fault Passage Indicators and telecommunications. With more than 400 000 units in operation, the Easergy range is the guarantee of complete peace of mind.Applikationer
- Flite 110-SA : ammetric FPI clipped on the MV line for resistive or solidly earthed neutral.
- Flite 210, 230 : ammetric FPI pole mounted for resistive or solidly earthed neutral.
- Flite 3xx : directionnal FPI pole mounted for compensated or isolated neutral.
Various power supply solutions enable Easergy Flite to answer many different kinds of MV overhead networks and monitoring applications