ASCO SERIES 300 Quick Connect Power Panel
Ampere Size: 400A - 4000A | 240V, 480V, 600V
Overview
Features
- Input Panels are UL listed or ETL listed to UL 1008 standards as a Transfer Switch Accessory
- Output Panels are UL listed or ETL listed to UL891 standards for Switchboards
- Utilizes standard cam lock receptacle for quick connections
- Lockable doors to prevent unauthorized entry
- Phase rotation monitor, 2 wire auto start and provisions for trap key interlock are standard on 2000A-4000A Pad mount Enclosures
- Flip Covers for Output Panels
Benefits
- Provides a convenient and reliable means for connecting to an alternate power source or load bank
- Standard Type 3R weather proof construction with or without cables connected
- Available in stainless steel enclosure option for corrosive environments
- Together with an MTS and portable or backup generator, meets NEC article 700.3(F)
Applications
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Fire/Alarm/Security
- Government
- Healthcare
- Manufacturing
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Professional Services
- Retail and Wholesale
- Telecom
- Transportation
