Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XT130B1PCL2 Product picture Schneider Electric

XT130B1PCL2

XT130B1PCL2 Product picture Schneider Electric
XT130B1PCL2

capacitive sensor - XT1 - cylindrical M30 - brass - Sn 10 mm - cable 2 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XT
    sensor type
    Capacitive proximity sensor
    product specific application
    Detection of insulated or conductive materials
    sensor name
    XT1
    sensor design
    Cylindrical M30
    size
    70 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NC + 1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24 V DC with reverse polarity protection
    maximum delay response
    5 ms
    IP degree of protection
    IP67 conforming to IEC 60529
    IP67 conforming to IEC 60947-5-2
    Complementary
    ISO thread
    M30 x 1.5
    detection face
    Frontal
    [Sa] assured operating distance
    0…7.2 mm
    adjustment zone
    2…20 mm
    differential travel
    < 0.2 x Sr
    repeat accuracy
    < 0.1 x Sr
    wire insulation material
    PVC
    status LED
    Output state indication: 1 LED (yellow)
    supply voltage limits
    12…30 V DC
    maximum residual current
    0.1 mA open state
    protection type
    Short-circuit protection
    switching frequency
    <= 150 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    < 15 mA
    maximum delay first up
    30 ms
    maximum delay recovery
    5 ms
    maximum switching current
    200 mA
    marking
    CE
    setting-up
    Sensitivity by potentiometer
    threaded length
    55 mm
    length
    70 mm
    net weight
    0.27 kg
    Environment
    standards
    EN/IEC 60947-5-2
    product certifications
    CETLus
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 61000-4-2
    8 kV air conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    3 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Capacitive proximity sensors OsiSense XT (Version 1.0)
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    prp.document.label.format pdf
    Size 3 MB
    Date 9/19/17
    Description
    Selection guide, general, references, characteristics, schemes, adjustment, setting-up and dimensions.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273.3 KB
    Date 9/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 533.5 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XT130B1PCL2 : capacitive sensor - XT1 - cylindrical M30 - brass - Sn 10 mm - cable 2 m
    Description
    capacitive sensor - XT1 - cylindrical M30 - brass - Sn 10 mm - cable 2 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    capacitive sensor - XT1 - cylindrical M30 - brass - Sn 10 mm - cable 2 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XT130B1PCL2 : XT130B1PCL2_REACH_DECLARATION
    Description
    XT130B1PCL2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XT130B1PCL2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    Potentiometer beneath protective flap


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by side


    e(1) ≥
    0

    Face to face


    e(2) ≥
    22

    Facing a metal object


    e(3) ≥
    20

    Mounted in support


    Fixing nut tightening torque: 40 N.m


    Adjustment
    Sensitivity Adjustment


    (1)
    Adjustment potentiometer
    (2)
    Screwdriver (included with sensor)


  • Connections and Schema

    Wiring Diagram
    Pre-cabled

    4-wire DC, PNP NO + NC Output, Precabled


    (BU)
    Blue
    (BN)
    Brown
    (BK)
    Black
    (WH)
    White


Compare products: /