What are the conformity and approvals of Schneider Electric Push Buttons?
Please see all the certifications and approvals for all of our Pushbutton ranges below:
| Family | XB4 | XB5 | XB7 | 9001K | 9001SK | 9001KX |
|---|---|---|---|---|---|---|
| Type of Product | *22 mm Push Button | **22 mm Push Button (plastic) | ***22mm Push Button (plastic) | ****30 mm Push Button | ****30 mm Push Button (plastic) | ****30 mm Push Button |
| Mounting Hole Diameter | 22.5 mm | 22.5 mm | 22.5 mm | 31 mm | 31 mm | 31 mm |
| Approvals | UL Listed File E164353, CCN NKCR UL Recognized File E164353. CCN NKCR2 | UL Listed File E164353, UL Recognized File E164353., CCN NKCR2 | UL File E164353, CCN NKCR | UL File E78403. CCN NKCR | UL File E78403. CCN NKCR | UL File E78403. CCN NKCR |
| CSA File LR44087. Class 3211-03 | CSA File LR44087. Class 3211-03 | CSA File LR44087-122 Class 3211-03 | CSA File LR25490. Class 3211-03 | CSA File LR25490. Class 3211-03 | CSA File LR25490. Class 3211-03 | |
| Conforming to Standards | CE Marked | CE Marked | CE Marked | CE Marked | CE Marked | CE Marked |
| EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-5 | EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-5 | EN/IEC 60947-1, EN/IEC 60947-5-1 for push buttons, pilot lights, illuminated push buttons and selector switches EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, | EN/IEC 60947-1 | EN/IEC 60947-1 | EN/IEC 60947-1 | |
| EN/IEC 60204-1 and EN/ISO 13850: 2006 (trigger action and mechanical latching emergency stop push buttons) | EN/IEC 60204-1 and EN/ISO 13850: 2006 (trigger action and mechanical latching emergency stop push button). | EN/IEC 60204-1 and EN/ISO 13850 for Emergency Stop trigger action push buttons | EN/IEC60947-5-1 | EN/IEC60947-5-1 | EN/IEC60947-5-1 | |
| EN/IEC 60364-5-53 (emergency switching of mechanical latching push buttons) | EN/IEC 60364-5-53 (emergency switching of mechanical latching push buttons) | EN/IEC60947-5-4 | EN/IEC60947-5-4 | EN/IEC60947-5-4 | ||
| — | EN81-1 (emergency stop trigger action and mechanical latching push buttons with mechanical state indicator) | |||||
| JIS C 4520 | JIS C 4520 | JIS C 4520 and 852 | JIS C 4520 and 852 | JIS C 4520 and 852 | ||
| UL 508 | UL 508 | UL 508 | UL 508 | UL 508 | UL 508 | |
| CSA C22.2 No.14 | CSA C22.-2 No.14 | CSA C22 No.14 | CSA C22.2 No.14 | CSA C22.2 No.14 | CSA C22.2 No.14 | |
| GOST | GOST | |||||
| CCC | CCC | CCC | ||||
| GB 14048.5 for all XB7 range | ||||||
| Degree of Protection | IP65, IP69, IP69K | IP65, IP69, IP69K | IP54, IP65 | IP65 | IP65 | IP66 |
| IP66 for booted | IP66 for booted | — | — | — | — | |
| NEMA 1, 2, 3, 4, 4X, 12, 13 | NEMA 1, 2, 3, 3R, 4, 4X, 12, 13 | NEMA 3, 4, 12 | NEMA 1, 2, 3, 3R, 4, 12, 13 | NEMA 1, 2, 3, 3R, 4, 4X, 12, 13 | NEMA 1, 2, 3, 3R, 4, 12, 13 | |
| Operating Temperature F° (C°) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) | -13 to 158 (-25 to 70) | -22 to 140 (-30 to 60) | -22 to 140 (-30 to 60) | -22 to 140 (-30 to 60) |
| Storage Temperature F° (C°) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) | -40 to 158 (-40 to 70) |
| Electric Shock Protection | Class I | Class I | — | Class II | Class II | Class II |
| Electrical Consumption | ||||||
| LED | 24 Vac/Vdc: 18 mA | 24 Vac/Vdc: 18 mA | Illuminated Push Buttons: Pilot Lights | Incandescent and LED bulbs. | Incandescent and LED bulbs. | Incandescent |
| 120 Vac: 14 mA | 120 Vac: 14 mA | |||||
| 240 Vac: 14 mA | 240 Vac: 14 mA | |||||
| Rated Operational Characteristics | AC-15; B600 Ue = 600 Vac and le = 1.2 A Ue = 240 Vac and le = 3A Ue = 120 Vac and le = 6A Continuous 10 A | AC-15; B600 Ue = 600 Vac and le = 1.2 A Ue = 240 Vac and le = 3 A Ue = 120 Vac and le = 6 A Continuous 10 A | AC-14; D300 Ue = 240 Vac and le = 0.3A Ue = 120 Vac and le = 0.6A Continuous 4 A | AC-15; A600 Continuous 10 A | AC-15; A600 Continuous 10 A | AC-15; A600 Continuous 10 A |
| DC-13; Q600 Ue = 600 Vdc and Ue = 250 Vdc and Ue = 125 Vdc and | DC-13; Q600 Ue = 600 Vdc and Ue = 250Vdc and Ue = 125 Vdc and | DC-13; R300 Ue = 250 Vdc and le = 0.1A Ue = 125 Vdc and le = 0.22A | DC-13; Q600 Ue = 600 Vdc and Ue = 250 Vdc and Ue = 125 Vdc and | DC-13; Q600 Ue = 600 Vdc and Ue = 250 Vdc and Ue = 125 Vdc and | DC-13; Q600 Ue = 600 Vdc and Ue = 250 Vdc and Ue = 125 Vdc and | |
| Connection Type | IP20 Fingersafe Screw or Spring Terminal | Screw and captive clamp terminal connections Faston clip connections (pilot lights) | IP20 Fingersafe Screw Terminal | |||
| Screw Terminal: | Spring Terminal: | |||||
| Cable Size | 1 x 24 AWG (0.22 mm²) min. 2 x 14 AWG (2.5 mm²) max. 2 x 16 AWG (1.5 mm²) max. | 1 x 24 AWG (0.22 mm²) min. 2 x 14 AWG (2.5 mm²) max. 2 x 16 AWG (1.5 mm²) max. | 1 x 24 AWG (0.22 mm²) min. 2 x 16 AWG (1.5 mm²) max | 1 x 24 AWG (0.22 mm²) min. 2 x 16 AWG (1.5 mm²) max | 1 x 24 AWG (0.2 2mm²) min. 2 x 16 AWG (1.5 mm²) max | |
| Digest Location | KX | |||||
For more information, please see pushbutton and pilot lights selection guide below:
發佈於: Schneider Electric Push Buttons? | 施耐德電機Taiwan










需要協助?
產品選型工具
快速輕鬆地為您的應用找到合適的產品和附件。
取得報價
立即線上提交您的銷售需求,專業團隊將主動聯繫您。
購買地點
輕鬆在您所在地區找到最近的施耐德電機經銷商。
支援中心
在同一位置找到滿足您所有需求的支援資源。