The dimensions for the empty Easy9 Compact Consumer units are shown below:
Reference No | Type | Usable Ways | Height (mm) (H) | Width (mm) (W) | Total Depth (mm) (D) | Depth without lid (mm) (d) |
---|---|---|---|---|---|---|
EZ9E10MCCU | Standard | 10 | 243 | 312 | 111.5 | 89 |
EZ9E12MCCU | Standard | 12 | 243 | 347 | 111.5 | 89 |
EZ9E16MCCU | Standard | 16 | 243 | 407 | 111.5 | 89 |
They are also included in the catalogue accessible through this link : Easy9 Consumer Units