United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
Medium Voltage Distribution and Grid Automation

Medium Voltage Switchgear

The term medium voltage is commonly used for distribution systems with voltages above 1 kV and generally applied up to and including 52 kV. For technical and economic reasons, the service voltage of medium voltage distribution networks rarely exceeds 36 kV. The connection of an electrical installation to a MV utility distribution network is always realised by means of a dedicated MV substation usually termed the main substation. Depending on its size and specific criteria, the installation may include additional or secondary substations. The locations of these substations are carefully selected in order to optimise the budget dedicated to MV and LV power cables.

Primary Air Insulated Switchgear

PIX

PIX

The PIX range is the international and universal solution for withdrawable air insulated switchgear. Air Insulated Switchgear (AIS)

Part of Set Series
View Details
PIX 50 kA

PIX 50 kA

Air-Insulated Switchgear High Ratings 50 kA. High rated vacuum circuit breaker for heavy industry, power stations and oil and gas processes

Part of Set Series
View Details
PIX MCC

PIX MCC

PIX MCC is a “Slimline” single tier Fused Vacuum contactor up to 7.2 kV. Air Insulated Switchgear (AIS)

Part of Set Series
View Details
GenieEvo

GenieEvo

MV fixed pattern modular switchboard up to 13.8 kV. Switchgear

Part of Set Series
View Details
MCSet 17.5 kV

MCSet 17.5 kV

Primary AIS MV Switchgear withdrawable CB up to 17.5 kV 4000A. MCSet 17.5 kV is an indoor switchgear assembly that provides maximum user safety.It is intended to meet all electrical distribution needs up to 17.5kV and incorporates a set of innovative solutions

Part of Set Series
View Details
MCSet 24 kV

MCSet 24 kV

Primary AIS MV Switchgear withdrawable CB up to 24 kV 2500A. MCSet 24 kV is an indoor switchgear assembly that provides maximum user safety. It is intended to meet all electrical distribution needs from 24kV and incorporates a set of innovative solutions designed using proven techniques

Part of Set Series
View Details
Motorpact

Motorpact

Medium-Voltage Motor Control Centre. MV motor starter with vacuum contactor up to 7.2 kV

Part of Set Series
View Details

Primary Gas Insulated Switchgear

What is gas insulated switchgear? Gas insulated switchgear (GIS) is a compact metal encapsulated switchgear comprising high-voltage components including circuit-breakers and disconnectors, that can be safely installed and operated in confined spaces. Gas-insulated switchgear is used in environments where space is limited, with applications from transformer substations to primary power supplies. It is used in mining, petrochemical oil and gas industries, renewable installations, container substations, railways, wind power and critical infrastructures. The choice of switchgear may differ for each application, depending on the importance given to such criteria as compact size, sensitivity to environmental conditions, high-performance availability, criticality of the application, power restoration mode in case of failure, ergonomics of operation, and/or ergonomics of cable testing.

CBGS-0

CBGS-0

Gas-Insulated (GIS) Primary Switchboard up to 36/38kV. SF6 insulated metal-enclosed switchgear

Part of Set Series
View Details
GHA

GHA

Gas-Insulated (GIS) Primary Switchboard up to 40.5kV. Gas Insulated Switchgear (GIS)

Part of Set Series
View Details
GMA

GMA

Gas-Insulated Switchgear up to 24kV. Gas Insulated Switchgear (GIS)

Part of Set Series
View Details
WI

WI

Gas-Insulated Switchgear up to 52kV. Gas Insulated Switchgear (GIS)

Part of Set Series
View Details
WS

WS

Gas-Insulated Switchgear up to 36kV. Gas Insulated Switchgear (GIS)

View Details

Secondary Gas Insulated Switchgear

Ringmaster range

Ringmaster range

MV modular switchboard (Ring Main Unit) up to 13.8 kV. Rated current up to 630 A. Ringmaster Range switchboard

View Details
DVCAS

DVCAS

MV compact switchboard (Ring Main Unit) up to 36kV for wind farms. Ring main units

Part of Set Series
View Details
FLUSARC 36

FLUSARC 36

MV compact switchboard (Ring Main Unit) up to 36kV. New range for distribution and windfarms.. Ring main units

Part of Set Series
View Details
RM6

RM6

Gas Insulated ring main unit (RMU) for underground secondary distribution applications, up to 24 kV. Ring main units

Part of Set Series
View Details
Ringmaster - RN2d

Ringmaster - RN2d

Gas Insulated Ring Main Unit (RMU) for underground secondary distribution, for indoor and outdoor applications. - 11kV Switch, Smart Ring Main Unit. For indoor and outdoor applications, up to 13.8kV

Part of Set Series
View Details

Shielded Solid Insulated Switchgear

Premset

Premset

Premset offers multiple easy to select configurations and meets all MV applications in secondary distribution networks. The next generation of compact modular switchgear

Part of Set Series
View Details
Compare products: /