United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
Industrial Automation and Control

Motor Starters and Protection Components

Motor Circuit Breakers

TeSys GV2

TeSys GV2

Magnetic and thermal-magnetic motor circuit-breakers up to 15 kW. Enclosed motor starters

View Products Launch Product Selector
TeSys GV3

TeSys GV3

Thermal-magnetic and magnetic circuit-breakers up to 30 kW. 55 mm standard width and rail Din fixing.. Motor protection and control circuit breakers

View Products Launch Product Selector
TeSys GV4

TeSys GV4

Motor circuit breakers up to 115 A and 55 kW. New TeSys GV4 is a compact, robust and innovative range of motor circuit breakers up to 115 A and 55 kW.

View Products Launch Product Selector
TeSys mini-vario, vario

TeSys mini-vario, vario

Enclosed DOL starters, safety switch disconnectors, thermal-magnetic motor circuit breakers. Fuse disconnects and isolation components

View Products
Compact NS80H MA

Compact NS80H MA

The Compact NS80H MA circuit breaker is specifically designed to satisfy motor protection needs from 0.37 kW to 37 kW. Circuit-Breakers for motor protection up to 37 kW

View Products

Contactors and Reversing Contactors

TeSys SK

TeSys SK

Contactors for starting single and 3 phase motors up to 2.2kW. 2 pole relays and clip on auxiliary block.. Control Relays

View Products
TeSys K

TeSys K

Contactors 0,06 kW to 5,5 kW / 4 pole relays. Tesys k forms a complete range of reversing or non-reversing contactors. Reversing or non-reversing contactors up to 5.5 kW 400/415 V

View Products Launch Product Selector
TeSys D

TeSys D

Reversing or non-reversing contactors up to 75 kW/400 V and 250 A/AC1. Contactor & Control Relays

View Products Launch Product Selector
Magnetic latching contactors

TeSys F

Contactors up to 450 kW/400 V and 1600 A/AC1. All DC or AC control voltages 50/400 Hz. Contactor & Control Relays

View Products Launch Product Selector
TeSys B

TeSys B

Bar contactors up to 900 kW. Contactor & Control Relays

View Products
Tesys GC & GY

Tesys GC & GY

DIN rail mounting contactors up to 100A suitable for heating, lighting or motor loads. Contactor & Control Relays

View Products
Class 8536/8736 Type S NEMA Starters

Class 8536/8736 Type S NEMA Starters

Class 8536/8736 Type S NEMA Starters. Available in NEMA size 00-7

View Products

Thermal Overload Relay

TeSys LR2 k

TeSys LR2 k

Thermal overload relay with manual or automatic reset from 0,11 to 16 A and 0,06 to 5,5 kW. Motor protection components - overloads

View Products Launch Product Selector
TeSys LRD

TeSys LRD

Thermal overload relay with manual or automatic reset from 0.1 to 150 A and 0.06 to 75 kW. Motor protection components - overloads

View Products Launch Product Selector
TeSys LR9

TeSys LR9

Electronic thermal overload relays, with built-in alarm function from 18.5 to 315 kW. Motor protection components - overloads

View Products Launch Product Selector

Motor Management System

TeSys LUTM

TeSys LUTM

Controllers TeSys U up to 450 kW. Reduction in equipment design times for panel builders.. Intelligent motor protection / motor management system

View Products
TeSys island

TeSys island

Digital multifunctional load management solution up to 80A. TeSys island is designed to switch, protect, and manage motors and other electrical loads up to 80Amps (AC3) in an electrical control panel.

View Products
Integral 63

Integral 63

Motors starter combinations. With a high rating, up to 63 A, Integral 63 enables total coordination of your motor starter while ensuring high continuity of service.

View Products
TeSys GV2, LC

TeSys GV2, LC

Motor starter combinations up to 15 kW. DOL starters, 45 mm and 90 mm wide respectively.. Combination automatic motor starters up to 15 kW/400 V

View Products
Tesys T

Tesys T

TeSys T is an advanced motor management and protection system. Give your motor starters a sixth sense!. Motor management system

View Products
TeSys U

TeSys U

Starter controllers with a capacity of up to 32A/15 kW. A motor starter simple and compact. Controller-starter up to 15 kW

View Products Launch Product Selector
TeSys H

TeSys H

Ultra-compact, multifunctional starter for asynchronous motors. Greater motor starter integration

View Products

Motor Soft Starters

Soft starters are used with AC electrical motors to temporarily reduce the load and torque in the power train and electric current surge of the motor during start-up. This reduces the mechanical stress on the motor and shaft, as well as stresses on power cables and the electrical distribution network. Used in pumps, fans, compressors and conveyors, soft starters help to increase the overall service life of installations. Soft starters can offer different integrated features such as protection devices for checking the monitor, and motor control up to 1200kW. They are incorporated into many industrial applications including industrial processes, machines and buildings.

Altistart 22

Altistart 22

Soft starters for pumps and fans from 4 kW to 400 kW and 3-phase asynchronous motors. Soft starter

View Products Launch Product Selector
Altistart 48

Altistart 48

Soft start-soft stop units for 3-phase asynchronous motors from 4 to 1200 kW. Soft starter

View Products Launch Product Selector
Altistart 01

Altistart 01

Soft start units and soft start - soft stop units for single phase or 3-phase asynchronous motors from 0,37 to 75 kW. Soft starter

View Products Launch Product Selector

Enclosed Motor Starters

What is an enclosed motor starter? Enclosed motor starters are electromechanical switches, comparable to relays. The primary difference between a relay and a starter is that a starter provides overload protection for the motor. With electrically-operated enclosed motor starters, contactors are used for switching the power-carrying conductors. When the coil in the contactor is energised, it produces the electromagnetic field and that pulls the switch contacts. When the coil is de-energised, contacts are pulled back to the normal position by a spring arrangement. How to improve motor starter efficiency? Designing a more energy-efficient motor starter creates cost savings over the lifetime of the equipment. Industrial infrastructures consume more than 31% of the available energy in the world and electrical motors alone represent more than 60% of that energy consumption. The purchase price of a motor also only accounts for 2 to 3% of the overall costs, the remainder of the expense primarily being energy consumption.

TeSys GV2-ME

TeSys GV2-ME

Enclosed DOL starters, safety switch disconnectors, thermal-magnetic motor circuit breakers. Enclosed motor starters

View Products
TeSys LE

TeSys LE

Enclosed starters and equipment up to 132 kW/400 V. Non-reversing or reversing DOL starters up to 45 kW.. Enclosed motor starters

View Products
TeSys LG, LJ

TeSys LG, LJ

Enclosed DOL starters, safety switch disconnectors, thermal-magnetic motor circuit breakers. Enclosed motor starters

View Products
Enclosed Motor Starter Solution guide

Enclosed Motor Starter Solution guide

The software to help you to select intuitively your enclosed motor starter solution. The new Enclosed Motor Starter Solution Guide software is available for both PC and iPad.

View Details
TeSys LF

TeSys LF

Enclosed direct-on-line starters for use on AS-Interface line up to 5,5kW/400V. Degree of protection: IP54. Enclosed motor starters

View Products
Compare products: /