
RACK PDU, BASIC, VERTICAL, 220-240V, 32A, (20) C13, (6) C19
AP6009A
EAN Code: 0731304327783
Features 20 C13 and 6 C19 outlets for extensive power distribution
Zero U design for efficient use of rack space
Supports up to 32A, 220V to 240V power distribution
Includes toolless mounting kit for quick setup
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
4 481 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
15 %
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Repair
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
45
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Sort by:
WEXWAR1Y-AC-03