Our Brands

Schneider Electric USA Website

Welcome to our website.
Image of QOU330 REACh Declaration

QOU330 REACh Declaration

Mini circuit breaker, QOU, 30A, 3 pole, 240VAC, 10kA

Date: Jun 25 2025 | Type: Environmental compliance declaration
Languages: English
Document Number: QOU330_REACH_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: REACh Declaration
Country: International

Files

File Name
QOU330_REACH_DECLARATION_US_en-US.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales inquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.