Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
Are field installable or factory installed motor operators available for Powerpact H, J, and L frame circuit breakers?

Issue:
Are field installable or factory installed motor operators available for Powerpact H, J, and L frame circuit breakers?

Product Line:
Powerpact H, J, L

Resolution:
Motor operators are available for Powerpact H, J, and L breakers per the attached table.

Device
Control Voltage
Factory-Installed Suffix
Field-Installable Kit No.
H-Frame
J-Frame
L-Frame
Communicating Motor Operator
220/240 Vac 50/60 Hz
NC
S429441
S431549
S432652
Motor Operator
48/60 Vac 50/60 Hz
ML
S29440
S31548
S432639
110/130 Vac 50/60 Hz
MA
S29433
S31540
S432640
208/277 Vac 60 Hz
MD
S29434
S31541
S432641
380/415 Vac 50/60 Hz
MF
S432642
440/480 Vac 60 Hz
MH
S29435
S31542
S432647
24/30 Vdc
MO
S29436
S31543
S432643
48/60 Vdc
MV
S29437
S31544
S432644
110/130 Vdc
MR
S29438
S31545
S432645
250 Vdc
MS
S29439
S31546
S432646
Lock Mounting Hardware
S32649
Ronis® Lock
S41940
S41940
S41940
Profalux® Lock
S42888
S42888
S42888
Mounting Hardware with Ronis Lock
S429449
S429449
Operations Counter
S32648
Adapter for I-Line Circuit Breaker
S37420
S37420

Schneider Electric USA

Attachment(s)
Motor operator pages 0611CT1001.pdf [175.69 KB]
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings