Our Brands

Schneider Electric USA Website

Welcome to our website.
		
How can we help you today?
What is the max wire size for control wire terminals for PowerPacT H and J frames breakers?
Issue:
What is the max wire size for control wire terminals for PowerPacT H and J frames breakers?

Product Line:
Powerpact H and J frame

Resolution:
Each control wire terminal has a 1/4 in. (6.3mm) male spade connector tab which allows monitoring of circuit status.

Use catalog number S37423 for H frame, and S37424 for J frame.

Control wire terminal

See instruction bulletin 48940-233-01.

Schneider Electric USA
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
  • Tech Support: 877-342-5173
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings